(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thrust Washers - Copper Alloy, Oil Free

Thrust Washers - Copper Alloy, Oil Free

Move the mouse over the image to zoom

  • Volume Discount

Washers which can support axial loads.

  • METRIC
  • inCAD Components
Oil Free Thrust Washers - Countersunk:Related Image
・Materials
[ M ] Material: High Tensile Brass Alloy Solid Lubricant Embedded

Specifications

Part Number
MPWZ18
MPWTZ15
Part NumberTDD1Mounting HoleChamfer
TypeNo.ToleranceToleranceP.C.D.Qty.MPWZMPWTZab
Flat-head
Countersunk Screw
d1d2t
MPWZ
MPWTZ
63(4)0
-0.1
6.2+0.2
+0.1
25152M33.562.41.50.3
88.22818
1010.23020
1212.2402820.4
1313.2
1515.25035
1616.2
1818.2
20520.2M54.57.532.5
2525.25540
3030.26045
3535.27050
40740.28060M65.59430.5
50850.310075440.6
*For MPWTZ, T dimensions of No.6 ~ 18 are values in ( ). *For Hex Socket Low Head Cap Screws, refer to 2 Click here.
*Indicated dimensions of Flat-head Countersunk Screws are recommended dimensions.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MPWTZ6
MPWTZ8
MPWTZ10
MPWTZ12
MPWTZ13
MPWTZ15
MPWTZ16
MPWTZ18
MPWTZ20
MPWTZ25
MPWTZ30
MPWTZ35
MPWTZ40
MPWTZ50
MPWZ6
MPWZ8
MPWZ10
MPWZ12
MPWZ13
MPWZ15
MPWZ16
MPWZ18
MPWZ20
MPWZ25
MPWZ30
MPWZ35
MPWZ40
MPWZ50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D.
(mm)
O.D.
(mm)
Thickness T
(mm)
1 Piece(s)Available

8 Days or more

106.2254
1 Piece(s)Available

8 Days or more

108.2284
1 Piece(s)Available

8 Days or more

1010.2304
1 Piece(s)Available

8 Days or more

1012.2404
1 Piece(s)Available

8 Days or more

1013.2404
1 Piece(s)Available

8 Days or more

1015.2504
1 Piece(s)Available

8 Days or more

1016.2504
1 Piece(s)Available

8 Days or more

1018.2504
1 Piece(s)Available

8 Days or more

1020.2505
1 Piece(s)Available

8 Days or more

1025.2555
1 Piece(s)Available

8 Days or more

1030.2605
1 Piece(s)Available

8 Days or more

1035.2705
1 Piece(s)Available

8 Days or more

1040.2807
1 Piece(s)Available

8 Days or more

1050.31008
1 Piece(s)Available

Same day

Stock

106.2253
1 Piece(s)Available

8 Days or more

108.2283
1 Piece(s)Available

Same day

Stock

1010.2303
1 Piece(s)Available

Same day

Stock

1012.2403
1 Piece(s)Available

Same day

Stock

1013.2403
1 Piece(s)Available

8 Days or more

1015.2503
1 Piece(s)Available

Same day

Stock

1016.2503
1 Piece(s)Available

8 Days or more

1018.2503
1 Piece(s)Available

Same day

Stock

1020.2505
1 Piece(s)Available

8 Days or more

1025.2555
1 Piece(s)Available

Same day

Stock

1030.2605
1 Piece(s)Available

Same day

Stock

1035.2705
1 Piece(s)Available

Same day

Stock

1040.2807
1 Piece(s)Available

8 Days or more

1050.31008

Loading...

  1. 1
 

Basic Information

Material Type Metallic

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.