(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Oiles #83 Washer (83W)

Oiles #83 Washer (83W)
  • Volume Discount

•Material: Resin
•Environment: Standard
•Thickness T (mm): 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
83W-08
83W-10
83W-12
83W-15
83W-17
83W-21
83W-23
83W-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Outer Diameter D
(mm)
1 Piece(s)Available

Same day

Stock

-8.517
1 Piece(s)Available

Same day

Stock

1010.524
1 Piece(s)Available

Same day

Stock

1012.528
1 Piece(s)Available

Same day

Stock

-1528
1 Piece(s)Available

Same day

Stock

101730
1 Piece(s)Available

Same day

Stock

102137
1 Piece(s)Available

Same day

Stock

102339
1 Piece(s)Available

Same day

Stock

102544

Loading...

  1. 1

Basic Information

Material Resin Operating Environment Standard Thickness T(mm) 1
Presence of Thrust Washer Plate Tapped Hole No

Additional Products in this Category

Tech Support