(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Digital Depth Gauge - 25 mm, 19305
SINWASOKUTEI
Digital depth gauge used for depth measurement in various places.
[Features]
· Made from carbon fiber, it is lightweight, non-rusting, and does not scratch the object being measured.
[Applications]
· For depth measurement.
Days to Ship: | 8 Days or more |
---|
Digital Depth Gauge - 12 mm, DMD-210S2
TECLOCK
Easy-to-use popular model with a limited set of functions. Printer output is possible. Depth gage measures the depth or level differences in an object.
Days to Ship: | 8 Days or more |
---|
Dial Depth Gauge - 0.01 mm Minimum Display, DM
TECLOCK
•Product Model: Depth Gauge
•Display Format: Dial
•Minimum Display (mm): 0.01
•With / Without measurement data output terminal: Not Included
•Application: Depth gage measures the depth or level differences in an object.
Days to Ship: | 8 Days or more |
---|
Analog Depth Gauge - Narrow Hole Type, TH
NAKAMURASEISAKU
[Features]
· Optimal for measuring the depth of fine holes.
· The depth bar is 1.5 mm thin.
· Made of stainless steel (SUS420J2).
[Applications]
· Measuring depth of fine holes on PCBs, etc.
Days to Ship: | 10 Days or more |
---|
Vernier Depth Gauge - Stainless Steel, CDS
NIIGATASEIKI
•Product Model: Depth Gauge
•Display Format: Analog
•Minimum Display (mm): 0.05
•With / Without measurement data output terminal: Not Included
•Application: Depth measurement
Days to Ship: | 8 Days or more |
---|
Analog Depth Gauge - Pocket Type
FUJITOOLS
•Product Model: Depth Gauge
•Display Format: Analog
•With / Without measurement data output terminal: Not Included
•Base dimension (mm): 60
•Application: For measuring depth of grooves and holes, as well as speed of different levels.
Days to Ship: | 8 Days or more |
---|
Depth Gauge - Wide Hole Type, BSDM
NAKAMURASEISAKU
[Features]
· Optimal for measuring the depth of wide holes.
· A depth gauge optimal for measuring the depth of wide holes.
· Since this depth gauge has changeable base dimensions, depth measurements for wide frontage holes are easy as well as normal depth measurements (span for replacement is optional).
Days to Ship: | 12 Days or more |
---|
Depth Gauge - Standard Carl Mahr Type, BSD-P
NAKAMURASEISAKU
[Features]
· Ideal for hook measurement for normal holes.
· "Standard Type" Carl Mahr type depth gauge without fine feed, with hook.
· The slider can be replaced to be used as SD-P type
Days to Ship: | 10 Days or more |
---|
ESCO
[Features]
Depth gauge Debs micrometer (with case).
·Even pressure and quick measurement adjustments for increased efficiency
·Display Model: micrometer type
・ Minimum scale value: 0.01 mm
·Tip Diameter: 3.2,4 mm
·Number of Rods: 3,6,9
·Measurement Range: 75mm/150mm/225mm
Days to Ship: | 9 Days or more |
---|
Depth Micrometer - Ratchet Stop, MC-F/MC-FS
NIIGATASEIKI
•Product Model: Depth Gauge
•Display Format: Analog
•Measurement Range (mm): 0–25
•Minimum Display (mm): 0.01
•With / Without measurement data output terminal: Not Included
Days to Ship: | 8 Days or more |
---|
Depth Micrometer - Interchangeable Rod Type, MC-F/MC-FS
NIIGATASEIKI
•Product Model: Depth Gauge
•Display Format: Analog
•Minimum Display (mm): 0.01
•With / Without measurement data output terminal: Not Included
•Dimension B (mm): 9
Days to Ship: | 9 Days or more |
---|
Depth Gauge - Tire Groove Measuring
SINWASOKUTEI
Depth gauge used for tire groove measurement.
[Features]
· Analog type.
Days to Ship: | 8 Days or more |
---|
Dial Depth Gauge - Small Hole Type, DM-220
TECLOCK
[Features]
· A depth gauge capable of measuring depths to 20 mm.
· The probe is an SK hardened product.
[Applications]
· Measures the depth and unevenness of the measured objects.
Days to Ship: | 8 Days or more |
---|
Dial Depth Gauge - Small Hole Type, DM-264
TECLOCK
[Features]
· Ideal for measuring the coating film thickness of painting, coating material, sealing material, etc.
· The probe is an SK hardened product.
[Applications]
· For measuring the depth of small holes and the thickness of coatings.
Days to Ship: | 8 Days or more |
---|
Dial Depth Gauge - 10 mm, T-2C
OZAKISEISAKUJO
•Product Model: Depth Gauge
•Display Format: Dial
•Base Outer Diameter (mm): φ25.0
•Feature: Ideal for measuring hole depth, depths of narrow grooves, and difference in levels. You can choose from abundant equipment types based on the application.
Days to Ship: | 8 Days or more |
---|
Digital Depth Gauge - Stainless Steel, E-DPJ
NAKAMURASEISAKU
[Features]
· A depth gauge for measuring depth.
· The letters are larger than those of conventional products, increasing visibility.
· Made of stainless steel (SUS420J2).
[Applications]
· For measuring depth at machining sites.
Days to Ship: | 8 Days or more |
---|
Depth Gauge - Standard Carl Mahr Type, SDP
NAKAMURASEISAKU
[Features]
· The reference base is large, and depth measurements are more stable than calipers.
· Carl Mahr type depth gauge without fine feed.
[Applications]
· For measuring the depth of wide holes.
Days to Ship: | 10 Days or more |
---|
Depth Gauge - Long Base Type, LSDM
NAKAMURASEISAKU
[Features]
· Ideal for depth measurement of large bore holes.
· Long-base depth gauge with a "long base" ideal for measuring the depth of large diameter sections.
· Long base width (B) enables easy measurement of the depths of large diameter holes.
Days to Ship: | 9 Days or more |
---|
Depth Gauge - Wide Hole Type, SDM
NAKAMURASEISAKU
[Features]
· Optimal for measuring the depth of wide holes.
· A depth gauge optimal for measuring the depth of wide holes.
· ESDM model without span
Days to Ship: | 10 Days or more |
---|
ESCO
【Product Specifications】
・Measurement range-0 to 25mm
・Minimum division-0.01mm
・Maximum error-6μm
・Length-131mm
・Material-High-carbon chromium steel
・Base width…63mm
Days to Ship: | 9 Days or more |
---|
Digital Depth Gauge - Hold Function, 19306/19307
SINWASOKUTEI
[Features]
· The minimum read value is 0.01 mm, ideal for extremely precise work.
· With zero setting function to enable relative measurements.
· Equipped with a hold function that's useful when the display is not visible.
· Sliding the unit will start up the unit even if the ON/OFF switch isn't pressed.
· With auto power off function.
[Applications]
· For depth measurement.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Display Format |
Measurement range(mm) |
Minimum Display(mm) |
Instrument Error(mm) |
With / Without measurement data output terminal |
Brand | SINWASOKUTEI | TECLOCK | TECLOCK | NAKAMURASEISAKU | NIIGATASEIKI | FUJITOOLS | NAKAMURASEISAKU | NAKAMURASEISAKU | ESCO | NIIGATASEIKI | NIIGATASEIKI | SINWASOKUTEI | TECLOCK | TECLOCK | OZAKISEISAKUJO | NAKAMURASEISAKU | NAKAMURASEISAKU | NAKAMURASEISAKU | NAKAMURASEISAKU | ESCO | SINWASOKUTEI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more |
Product Model | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | Depth Gauge | - | Depth Gauge |
Display Format | Digital | Digital | Dial | Analog | Analog | Analog | Analog | Analog | Micro Meter Style | Analog | Analog | Analog | Dial | Dial | Dial | Digital | Analog | Analog | Analog | - | Digital |
Measurement range(mm) | 0.1~25 | 0~12 | 0–5 ~ 0~230 | 0–150 | 0–150 ~ 0–1000 | 0–20 ~ 0–50 | 0–150 ~ 0–300 | 0–150 ~ 0–300 | 75 ~ 225 | 0–25 | 0–50 ~ 0–100 | 0–20 | 0–20 | 0–5 | 0–1 ~ 0~220 | 0–150 ~ 0–300 | 0–200 ~ 0–300 | 0–150 ~ 0–300 | 0–150 ~ 0–1000 | - | 0.01~200 |
Minimum Display(mm) | 0.1 | 0.01 | 0.01 | - | 0.05 | 0.05 ~ 1 | - | - | - | 0.01 | 0.01 | - | 0.01 | 0.01 | - | 0.01 | - | - | - | - | 0.01 |
Instrument Error(mm) | ±0.2 | ±0.02 | ±0.010 ~ ±0.015 | ±0.07 | ±0.08 ~ ±0.15 | ±0.05 ~ ±0.10 | ±0.03 ~ ±0.04 | ±0.07 ~ ±0.08 | - | ±0.004 | ±0.004 ~ ±0.005 | ±0.1 | ±0.015 | ±0.01 | ±0.005 ~ ±0.02 | ±0.03 | ±0.07 ~ ±0.08 | ±0.03 ~ ±0.04 | ±0.03 ~ ±0.07 | - | ±0.03 |
With / Without measurement data output terminal | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | - | Not Included | Not Included | Not Included | Not Included | Not Included | - | Not Included | Not Included | Not Included | Not Included | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy