(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
AS ONE
[Features]
·Various tests are possible by combining with a force gauge.
·Flat chuck is an attachment for tensile strength testing that can be used for a variety of purposes, from thin to thick.
·Film chuck is suitable for holding thin film-like samples.
Days to Ship: | 8 Days or more |
---|
Tension Gauge - Mechanical Dial Type, FB-N
IMADA
•Product Model: Dial
•Mass (g): 630
•Measurement Accuracy: ±0.3%F.S.
Days to Ship: | 11 Days or more |
---|
Tension Gauge Accessories - Vertical and Horizontal Manual Stand, Model-2256
AIKOH
Can be used either vertically or horizontally. Moved by turning the feed screw, so that a heavy load test is possible using a light load. It can be stopped while load is applied.
Days to Ship: | 20 Days or more |
---|
Tension Gauge - Rod Type with Needle, 0-Point Adjustable Bar, TK-CN-G
NAKAMURASEISAKU
[Features]
・ A tension gauge that applies the spring force to enable precise measurement.
・ With engraved scale, it is easy to read and clear.
・ With a memory pointer, the maximum point can be seen.
[Applications]
・ For measuring the push/pull forces of flat springs, etc.
Days to Ship: | 12 Days or more |
---|
Tension Gauge - Dial Type, Steel Probe, DITG-PJ
NIIGATASEIKI
For measuring how much force is needed to press a button and for measuring spring tension.
Days to Ship: | 8 Days or more |
---|
Tension Gauge - Dial Type, Multi-Purpose Push-Pull Tester, PPN
TECLOCK
•Product Model: Dial
•Measurement Accuracy: ±1 scale
•Application: Compression and tensile testing of small objects and parts.
•Feature: This is a multi-purpose dynamometer that measures the push and pull capacities.
Days to Ship: | 8 Days or more |
---|
Tension Gauge - Standard Dial Type, DTN
TECLOCK
[Features]
· Small force such as tensile force or compressive force can be easily and instantaneously measured.
· It is effective for measuring the force of dial gauges, spring force of precision springs, and pressing force of keyboards.
[Applications]
· For determining the contact force of micro switches, relays, valves, etc.
Days to Ship: | 8 Days or more |
---|
Tension Gauge - Standard Rod Type, Spring Force Measuring
NAKAMURASEISAKU
[Features]
· It is a tension gauge that allows precise measurement by utilizing spring force.
· The scale is engraved, clear and easy to read.
[Applications]
· For measuring pushing force, pulling force, flat springs, etc.
Days to Ship: | 8 Days or more |
---|
Tension Gauge - Standard Rod Type for Horizontal Measuring, TKCN-G
NAKAMURASEISAKU
[Features]
· Kanon's scale technology is working.
· Also well suited for measuring in the horizontal state.
• For measuring pushing force, pulling force, flat springs, etc.
· The manufacturer's rod-type tension gauge displays spring force using a tube-shaped scale to provide accurate measurements.
· The scale is engraved and always clear.
• Measurement in a horizontal state
· When using horizontally, add the horizontal error to the actual measured value according to the dimension table.
· Set needle included is also available.
Days to Ship: | 8 Days or more |
---|
Tension Gauge - Rod Type with Zero Offset, Spring Force Measuring, TK-CN
NAKAMURASEISAKU
It is a tension gauge that allows precise measurement by utilizing spring force, displaying the scale in cylindrical form. Equipped with a zero-point adjustment knob that can be read directly even when measuring in the horizontal state.
[Features]
• For measuring pushing force, pulling force, flat springs, etc.
· A rod tension gauge allows precise measurement by utilizing spring force, displaying the scale in cylindrical form.
· The scale is engraved and always clear.
• Measurement in a horizontal state
· When using horizontally, add the horizontal error to the actual measured value according to the dimension table. Set needle included is also available.
• TK(II) has a zero-point adjustment knob that can be directly read even when measuring horizontally
· The TK (II) series includes a zero point adjustment knob. Turn the zero point knob to set the pointer to zero while in the horizontal position or in vertical position respectively so that you can always read it directly.
Days to Ship: | 8 Days or more |
---|
Tension Gauge Accessories - Manual Measurement Stand for SVL-1000N, Lever Type
AS ONE
[Product Specifications]
・Manual measurement stand
・Feeding method: Lever type
・Feeding amount: 60mm at lever axis 170° rotation
・Up stroke: 60mm
・Weight: Approx 7.3kg
・Mounting available force gauge: DS2, FB (2-1429-01 - 04), PS (2-1428-01 - 04), ZTS (2-957-21 - 24), ZTA (2-1431-21 - 24)
・Minimum resolution (N): Tension, compression
・Popular type
・Model number: SVL-1000N
Days to Ship: | 9 Days or more |
---|
Graph creation/editing software Force Recorder series
AS ONE
[Features]
·Communication of up to 2,000 data per second allows for high tracking of load changes and creation of smooth graphs. Compatible measuring instruments ZT series.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Measurement Range (N) |
Product Model |
Resolution (N) |
The Maximum Allowable Load (N) |
The Maximum Allowable Load (cN) |
Brand | AS ONE | IMADA | AIKOH | NAKAMURASEISAKU | NIIGATASEIKI | TECLOCK | TECLOCK | NAKAMURASEISAKU | NAKAMURASEISAKU | NAKAMURASEISAKU | AS ONE | AS ONE |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Tension Gauge Accessories - Vertical and Horizontal Manual Stand, Model-2256 | Tension Gauge - Rod Type with Needle, 0-Point Adjustable Bar, TK-CN-G | Tension Gauge - Dial Type, Multi-Purpose Push-Pull Tester, PPN | Tension Gauge - Standard Rod Type for Horizontal Measuring, TKCN-G | Tension Gauge - Rod Type with Zero Offset, Spring Force Measuring, TK-CN | Tension Gauge Accessories - Manual Measurement Stand for SVL-1000N, Lever Type | ||||||
Days to Ship | 8 Days or more | 11 Days or more | 20 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more |
Measurement Range (N) | - | 0–200 | - | - | 0.15 to 1.5 | 0.6 to 20 | - | 0–0.1 ~ 0–300 | 0–5 ~ 0–300 | 0~1.1 ~ 0–50 | - | - |
Product Model | - | Dial | Digital | - | Dial | Dial | Dial | Rod Shape | Rod Shape | Rod Shape | - | - |
Resolution (N) | - | - | - | - | 0.05 | - | - | - | - | - | - | - |
The Maximum Allowable Load (N) | - | 200 | 500 (50Kgf) | - | - | 20 | 0.3 ~ 1 | - | - | - | - | - |
The Maximum Allowable Load (cN) | - | - | - | 5000 | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy