(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Depth Gauge - Standard Carl Mahr Type, BSD-P

Depth Gauge - Standard Carl Mahr Type, BSD-P
  • Volume Discount

[Features]
· Ideal for hook measurement for normal holes.
· "Standard Type" Carl Mahr type depth gauge without fine feed, with hook.
· The slider can be replaced to be used as SD-P type

Part Number

Configured Part Number is shown.

Part Number
BSD15P
BSD20P
BSD30P
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Instrumental Error
(mm)
Mass
(g)
A
(mm)
1 Piece(s)Available

25 Days or more

0–150±0.07140250
1 Piece(s)Available

14 Days or more

0–200±0.07150300
1 Piece(s)Available

10 Days or more

0–300±0.08170400

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Analog Output terminal for measuring data: with or without NA
Minimum Read Value 0.05 (39 mm into 20 equal parts) B(mm) 100 C(mm) 10
D(mm) 3 E(mm) 6 F(mm) 12
G(mm) Approx. 10 Features "Standard Type" Carl Mahr type depth gauge without fine feed, with hook. The slider can be replaced to be used as SD-P type.

Additional Products in this Category

Tech Support