(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Depth Gauge - Tire Groove Measuring

Depth Gauge - Tire Groove Measuring
  • Volume Discount

Depth gauge used for tire groove measurement.
[Features]
· Analog type.

PDF

Part Number

Configured Part Number is shown.

19300

 
Part Number
19300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Analog Measuring Range(mm) 0–20
Instrumental Error(mm) ±0.1 Output terminal for measuring data: with or without NA Material Main Body: Stainless Steel, Screw: Iron
Main Body Size(mm) 60×55×10 Mass(g) 32 Product Name Mini-Depth Gauge

Please check the type/dimensions/specifications of the part 19300 in the Depth Gauge - Tire Groove Measuring series.

Additional Products in this Category

Tech Support