(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The minimum read value is 0.01 mm, ideal for extremely precise work.
· With zero setting function to enable relative measurements.
· Equipped with a hold function that's useful when the display is not visible.
· Sliding the unit will start up the unit even if the ON/OFF switch isn't pressed.
· With auto power off function.
[Applications]
· For depth measurement.
Product Type | Depth gauge | Display style | Digital | Measuring Range(mm) | 0.01~200 |
---|---|---|---|---|---|
Minimum Display(mm) | 0.01 | Instrumental Error(mm) | ±0.03 | Type | 200 mm (With Batteries) |
Material | Main Body: Stainless Steel, Digital Unit: ABS Resin | Repeat accuracy(mm) | 0.01 | Operating Temperature(°C) | 0–40 |
Storage Temperature(°C) | -10 – 60 | Storage Humidity | 80% or less | Power Supply | Silver oxide battery SR44 x 1 (Since the battery included is for monitor use, service life may be short.) |
Main Body Size(mm) | 284×100×15 | Mass(g) | 187 |
Please check the type/dimensions/specifications of the part 19307 in the Digital Depth Gauge - Hold Function, 19306/19307 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy