(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Large Tape Measure Eslon Tape Measure (Glass Fibers)
SEKISUI JUSHI
•Product Model: Large Tape Measure
•Tape Width (mm): 12
•Standard Tension (n): 10
•455 mm Pitch Display: Not Included
•JIS Specification: JIS Class 1
Days to Ship: | 8 Days or more |
---|
Tape Measure, Made of Glass Fiber
SINWASOKUTEI
[Features]
· JIS Class 1.
· Lightweight and easy to carry.
· Scale is printed on both sides of the tape.
[Applications]
· For general measurement, road/railroad work, and electrical work.
[Specifications]
· Standard Tension/Temperature: 10 N/20°C
· Surface (White Background) 2 mm Pitch Scale
Back surface (yellow surface) 5 mm pitch scale
· Material Tape: PVC coated glass fiber; Body: ABS resin
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
SSPOWER
•Product Model: Small Tape Measure
•Tape length (m): 50
•Tape Width (mm): 13
•Material: Glass Fiber
•Standard tension (n): 20
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Tape length(M) |
Material |
Tape width(mm) |
Product Model |
Standard Tension(N) |
455 mm Pitch Display |
JIS Specification |
Brand | SEKISUI JUSHI | SINWASOKUTEI | MURATEC KDS | TAJIMA | SSPOWER |
---|---|---|---|---|---|
Product Series | |||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more |
Tape length(M) | 30 ~ 100 | 50 | 20 ~ 30 | 20 | 50 |
Material | Glass Fiber | - | Steel | Steel | Glass Fiber |
Tape width(mm) | 12 | 12 | 10 | 13 | 13 |
Product Model | Large Tape Measure | Large Tape Measure | Small Tape Measure | Large Tape Measure | Small Tape Measure |
Standard Tension(N) | 10 | - | 20 | 50 | - |
455 mm Pitch Display | Not Included | - | Included | Included | - |
JIS Specification | JIS Class 1 | JIS Class 1 | JIS Class 1 | JIS Class 1 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy