(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Ball Vibrator (Pneumatic Type)
EXEN
•Product Model: Vibrator
•Application: Outflow: Vibration source to eliminate and prevent adhesion and clogging of various hoppers, shoots, transport pipes, etc. Filling: Vibration source for packing powder, solids, etc., into bags and cans.
•Specification: Operating Pressure: 0.2–0.6 MPa
•Feature: Because it has a sealed structure, it can be used in areas with a large amount of dust, and it has good water resistance. The number of vibrations and centrifugal force can be freely adjusted using air pressure. Because it is driven by com
Days to Ship: | Same day or more |
---|
Show Stock Products
Vibrating Motor (2 Pole, 3 Phase, Induction Motor)
EXEN
•Product Model: Vibration Motor
•When Vibration Frequency is 60 Hz (hz): 54.4
•Power Supply (v): 200
•Output (W): 28
•When Vibration Frequency is 50 Hz (hz): 45.5
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
NIPPONMAGNETICS
[Features]
·A hammering device that uses the energy of an electromagnet to move the piston rod at high speed, giving a strong impact to powder adhering to equipment such as hoppers and bridges to eliminate them.
·It does not require air and can be used with alternating current (3-phase 200 V).
·It has a completely sealed structure, so it can be used outdoors or in poor atmospheres.
·We guarantee 2 million hits (1 million hits for SIC-3A type). It has a track record of clearing 5 million hits and is highly durable.
·No maintenance is required up to the warranty period.
·The impact force does not drop even when the distance between the Maghammer and the dedicated board is up to 100 m.
·The impact force can be easily adjusted with the knob on the control panel.
·Automatic operation is possible by setting continuous impact and rest time.
·Concentrated repeated blows (up to 10 times) are possible, and are highly effective in removing adhesion.
·Automatic operation is possible by interlocking signals from the outside.
·The indirect blow does not damage the equipment.
[Applications]
·Eliminates and prevents adhesion, clogging, rat holes, arching, and bridging that occur in hopper chutes, ducts, tanks, etc.
Days to Ship: | 19 Days or more |
---|
Ultra Small Turbine Vibrator BTP
EXEN
•Product Model: Vibrator
•Type: Resin Type
•Application: Practical application to the replenishing of materials, beginning with the prevention of blockages occurring with granular materials.
•Feature: It is a completely oil free pneumatic vibrator. There is no contact between the casing part and the rotating part, and it is equipped with a high performance muffler for a silent operation.
Days to Ship: | 8 Days or more |
---|
EXEN
•Product Model: Vibrator
•Air Consumption (nl/minute): -
•Trusco Code: 421-6504
•Height (mm): 96~124
•Mass (g): 100
Days to Ship: | 8 Days or more |
---|
Ultra Small Turbine Vibrator BTS24
EXEN
•Product Model: Vibrator
•Air Consumption (nl/minute): 19~33
•Type: Stainless Type
•Centrifugal force (kn): 0.015~0.1
•Trusco Code: 421-6393
Days to Ship: | 8 Days or more |
---|
EXEN
•Product Model: Knocker
•Strike Cycle: 1-60 times/min
•Application: For elimination of movement hopper or rolling drums, etc., powder attachment.
•Specification: Strike cycle: 1 to 60 times/min at a pressure of 0.3 to 0.7 MPa
•Feature: Useful for moving the portion to be struck, and for directly hitting the outward hammer portion on the rotating-like portion. Equipped with a relay piping function, which enables operation of several units with just one valve, making it ec
Days to Ship: | 9 Days or more |
---|
Relay Knocker (Vibration Type)
EXEN
•Product Model: Knocker
•Strike Cycle: 1-60 times/min
•Application: It is attached directly to the blocking or adhering parts such as hoppers, silos and shooters to destroy them.
•Specification: Strike cycle: 1 to 60 times/min at a pressure of 0.3 to 0.7 MPa
•Feature: With Knocker-exclusive command equipment (sold separately), it can be operated with various systems.
Days to Ship: | 8 Days or more |
---|
EXEN
•Product Model: Knocker
•Application: Primarily used for blockage and adhesion prevention for particulates in food and chemical factories and facilities.
•Specification: Operating Pressure: 0.3–0.7 MPa
•Feature: Made of stainless steel so it is highly rust resistant and suitable for food facilities and chemical plants.
Days to Ship: | 8 Days or more |
---|
"Opecon®" (Simple Air Pressure Controller)
EXEN
•Product Model: Knocker
•Trusco Code: 276-4938
•Mass (g): 1400
•Compatible Fluid Temperature (°c): 5–50
•Operating Revs (times/min): 12~60
Days to Ship: | 8 Days or more |
---|
Vibrating Motor (2 Pole, 3 Phase, Induction Motor, Stainless Steel Type)
EXEN
•Product Model: Vibration Motor
•Mounting Bolt (mm): 6
•Motor: 2-pole, 3-phase induction motor
•Application: For resolving blockages in hoppers or chutes etc for granular materials.
•Specification: Motor: 2-Pole, 3-Phase, Induction Motor
Days to Ship: | 8 Days or more |
---|
Vibrator (2-Pole 3-Phase Induction Motor)
URAS
•Product Model: Vibrator
•Feature: High performance oscillation device. Durable, long-lasting, and with simple maintenance. All-weather type.
•Application: For preventing the blocking of hoppers and shooters.
•Motor: 2-pole, 3-phase induction motor
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Air Consumption(NL/min) |
Air Consumption(NL/times) |
Power Supply(V) |
Working Pressure(MPa) |
Output(W) |
When Max. Centrifugal Force is 50 Hz(kN) |
When Max. Centrifugal Force is 60 Hz(kN) |
When Vibration Frequency is 50 Hz(Hz) |
When Vibration Frequency is 60 Hz(Hz) |
Brand | EXEN | EXEN | EXEN | NIPPONMAGNETICS | EXEN | EXEN | EXEN | EXEN | EXEN | EXEN | EXEN | EXEN | URAS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Vibrating Motor (2 Pole, 3 Phase, Induction Motor, Stainless Steel Type) | ||||||||||||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 19 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Product Model | Vibrator | Vibration Motor | Vibrator | Knocker | Vibrator | Vibrator | Vibrator | Knocker | Knocker | Knocker | Knocker | Vibration Motor | Vibrator |
Air Consumption(NL/min) | - | - | 9~45 ~ 45~145 | - | 7~16 ~ 20~48 | - | 19~33 | - | - | - | - | - | - |
Air Consumption(NL/times) | - | - | - | - | - | - | - | 0.98~2.28 | 0.04~0.10 | 0.04~0.10 ~ 0.15~0.37 | - | - | - |
Power Supply(V) | - | 200 | - | - | - | - | - | - | - | - | - | 100 ~ 200 | - |
Working Pressure(MPa) | - | - | 0.2~0.6 | - | - | - | - | - | - | - | - | - | - |
Output(W) | - | 28 | - | - | - | - | - | - | - | - | - | 10 ~ 11 | 40 |
When Max. Centrifugal Force is 50 Hz(kN) | - | - | - | - | - | - | - | - | - | - | - | 0.05 ~ 0.07 | 0.5 |
When Max. Centrifugal Force is 60 Hz(kN) | - | - | - | - | - | - | - | - | - | - | - | 0.07 ~ 0.11 | 0.5 |
When Vibration Frequency is 50 Hz(Hz) | - | 45.5 | - | - | - | - | - | - | - | - | - | 45.1 ~ 46.5 | - |
When Vibration Frequency is 60 Hz(Hz) | - | 54.4 | - | - | - | - | - | - | - | - | - | 53.3 ~ 56.9 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy