(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vibrating Motor (2 Pole, 3 Phase, Induction Motor, Stainless Steel Type)

Vibrating Motor (2 Pole, 3 Phase, Induction Motor, Stainless Steel Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Vibration Motor
•Mounting Bolt (mm): 6
•Motor: 2-pole, 3-phase induction motor
•Application: For resolving blockages in hoppers or chutes etc for granular materials.
•Specification: Motor: 2-Pole, 3-Phase, Induction Motor

Part Number

Configured Part Number is shown.

Part Number
EKM1S-2P
EKM1.1-2P
Part NumberMinimum order quantityVolume DiscountDays to Ship Power Supply
(V)
Output
(W)
When Max. Centrifugal Force is 50 Hz
(kN)
When Max. Centrifugal Force is 60 Hz
(kN)
When Vibration Frequency is 50 Hz
(Hz)
When Vibration Frequency is 60 Hz
(Hz)
Trusco Code Mass
(g)
Current
(A)
1 Piece(s)Available

8 Days or more

100100.050.0746.556.9421-649118000.26/0.21
1 Piece(s)Available

8 Days or more

200110.070.1145.153.3421-648220000.11/0.10

Loading...

  1. 1

Basic Information

Product Model Vibrating motor Mounting Bolt(mm) 6 Motor 2-pole, 3-phase induction motor
Application For resolving blockages in hoppers or chutes etc for granular materials. Specifications Motor: 2-Pole, 3-Phase, Induction Motor Features It has an ultra-compact all stainless steel vibration motor with highly closed structure and washing with water is possible. It has a compact design and can be installed with 2 bolts. It is waterproof and can be installed in places with high humidity. Since the pendulum cover has a closed structure without ventilation openings, there is almost no noise from the motor. It is container protection grade IP66 "Waterproof Type", so it is possible to install it outdoors and in places with dust.

Additional Products in this Category

Tech Support