(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Knocker
•Strike Cycle: 1-60 times/min
•Application: It is attached directly to the blocking or adhering parts such as hoppers, silos and shooters to destroy them.
•Specification: Strike cycle: 1 to 60 times/min at a pressure of 0.3 to 0.7 MPa
•Feature: With Knocker-exclusive command equipment (sold separately), it can be operated with various systems.
Product Model | Knocker | Air Consumption(NL/times) | 0.04~0.10 | Details Type | For Surface Mounting |
---|---|---|---|---|---|
Impact Force(kg・m/s) | 0.6–0.8 | Impact energy(N·m) | 4.30~8.3 | Trusco Code | 360-4551 |
Mass(g) | 800 | Strike cycle | 1-60 times/min | Application | It is attached directly to the blocking or adhering parts such as hoppers, silos and shooters to destroy them. |
Specifications | Strike cycle: 1 to 60 times/min at a pressure of 0.3 to 0.7 MPa | Features | With Knocker-exclusive command equipment (sold separately), it can be operated with various systems. |
Please check the type/dimensions/specifications of the part RKV20P in the Relay Knocker (Vibration Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy