(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vibrating Motor (2 Pole, 3 Phase, Induction Motor)

Vibrating Motor (2 Pole, 3 Phase, Induction Motor)
  • Volume Discount

•Product Model: Vibration Motor
•When Vibration Frequency is 60 Hz (hz): 54.4
•Power Supply (v): 200
•Output (W): 28
•When Vibration Frequency is 50 Hz (hz): 45.5

Part Number

Configured Part Number is shown.

KM2.8-2PB

Part Number
KM2.8-2PB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Vibrating motor Power Supply(V) 200 Output(W) 28
When Vibration Frequency is 50 Hz(Hz) 45.5 When Vibration Frequency is 60 Hz(Hz) 54.4 Width(mm) 160
Depth(mm) 125 Height(mm) 113 Number of Poles(P) 2
Power Consumption(kW/h) 48.3 Product Name Exen Low Frequency Vibration Motor KM2.8-2PB 200 V JAN Code 4562303290886
Trusco Code 495-9566 Mass(g) 2900 Current(A) 50Hz/60Hz:0.25/0.21
Maximum Centrifugal Force(kN) 0.25(50Hz)/0.36(60Hz) Mounting Bolt(mm) 8 Motor 2-pole, 3-phase induction motor

Please check the type/dimensions/specifications of the part KM2.8-2PB in the Vibrating Motor (2 Pole, 3 Phase, Induction Motor) series.

Additional Products in this Category

Tech Support