(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Vibrator
•Feature: High performance oscillation device. Durable, long-lasting, and with simple maintenance. All-weather type.
•Application: For preventing the blocking of hoppers and shooters.
•Motor: 2-pole, 3-phase induction motor
Product Type | Vibrator | Output(W) | 40 | Maximum Centrifugal Force at 50 Hz(kN) | 0.5 |
---|---|---|---|---|---|
Maximum Centrifugal Force at 60 Hz(kN) | 0.5 | Mounting Bolt(mm) | 8 | Bearing | Oil-Free |
Current (A) 50 Hz 200 V | 0.36 | Current (A) 60 Hz 200 V | 0.30 | Current (A) 60 Hz 220 V | 0.31 |
Degree of protection for enclosure | IP66 | Trusco Code | 453-9125 | Mass(g) | 6500 |
Features | High performance oscillation device. Durable, long-lasting, and with simple maintenance. All-weather type. | Application | For preventing the blocking of hoppers and shooters. | Motor | 2-pole, 3-phase induction motor |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy