(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra Small Turbine Vibrator BTS24

Ultra Small Turbine Vibrator BTS24
  • Volume Discount

•Product Model: Vibrator
•Air Consumption (nl/minute): 19~33
•Type: Stainless Type
•Centrifugal force (kn): 0.015~0.1
•Trusco Code: 421-6393

Part Number

Configured Part Number is shown.

BTS24

Part Number
BTS24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Vibrator Air Consumption(NL/min) 19~33 Details Type Stainless Type
Height(mm) 61.6 Frequency of Vibration(Hz) 110~290 Centrifugal force(kN) 0.015~0.1
Trusco Code 421-6393 Mass(g) 200 Application Operating Pressure: 0.3–0.6 MPa
Features With the use of all stainless steel, it has superior corrosion-resistance, and can be used in food and chemical industries with peace of mind.

Please check the type/dimensions/specifications of the part BTS24 in the Ultra Small Turbine Vibrator BTS24 series.

Additional Products in this Category

Tech Support