(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Carbide Spiral Reamers - End Mill Shank, High Precision Tolerance
MISUMI
Version with high outer diameter tolerance accuracy to meets demanding hole accuracy requirements
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - for Hardened Steels, Purple Coated, R Series
FPTOOLS
Cutting capacity for quenched hardness around 60 HRC, thanks to purple coating for high-hardness steel and right-lead blade shape. Shank diameter is endmill shank type.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - for Stainless Steel, TiAlN Coated, CSUSR-A
EIKOSHA
[Features]
· Ideal shape for stainless steel and other difficult-to-cut materials.
· Heat-Resistant Coating
· Abrasion Resistant Material
· Right torsion
Days to Ship: | 7 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, FP Platinum
FPTOOLS
[Features]
· Reamer shape ideal for high-speed machining: Achieves high-precision and high-speed machining thanks to its high torsion, highly rigid blade shape and eccentric chamfer blade.
· Special coating: Features a special coating with an excellent oxidation resistance temperature and friction coefficient. This coating helps improve the tool service life and allows smooth cutting chip processing.
· High-precision end mill shank: Shank tolerance of h5 is adopted.
· Effective for machining stainless steel: General-purpose F.P. Platinum Reamer can even be used for high-speed machining of stainless steel.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - High Speed Use, Deep Hole Machining, H Series
FPTOOLS
[Features]
· Cutting speed can be increased by 50% compared to carbide straight blade types.
· Ideal for deep drilling: Long neck section.
· Excellent anterior chip discharge: 30° torsion, left
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, Blind Hole Use, CE Series
FPTOOLS
Complete blind hole drilling is possible. Newly developed special blade coating. End mill shank is adopted.
* Product name was changed from SH to CE. Although there is no change in the standards and price, the label of the delivered product may be that of the former SH series.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - TiAlN Coated, Blind Hole Machining, KHRA-4
KYOWASEIKO
Has a bottom blade ideal for blind hole machining.
Days to Ship: | 10 Days or more |
---|
Carbide Spiral Reamers - TiCN2 Coated, CSPR-C
EIKOSHA
Carbide spiral reamer with high versatility and excellent wear resistance.
[Features]
· Features TiCN coating that prevents welding and improves roughness of the finishing surface.
· Uses a twisted blade with excellent chip discharge performance.
[Applications]
· Ideal for machining a wide range of work materials from nonferrous metal to carbon steel.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, Blind Hole Machining, CER
OKAZAKI
A solid type. A reamer for complete blind holes that's capable of cleanly processing the bottom surface. End mill shank is adopted.
Days to Ship: | 12 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, Bottom Blade
MISUMI
Spiral reamer bottom flute type for high-speed cutting
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, SEC-HSPR
MISUMI
Achieves high speed during the hole finishing process
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - Straight Shank, Blind Hole Machining, CSOER
EIKOSHA
Right torsion reamer for blind holes with oil hole and bottom blade
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - Straight Shank, for Pin Gate Drilling, CSPGR
EIKOSHA
Spiral reamer (carbide) for gate drilling.
[Features]
· For mold pin point gate hole drilling.
· A wide variety of tip rounding, blade length and angles are available.
[Applications]
· Finishing of pin gate holes.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - Toglon Hard Reamer, ALT Coating
IWATATOOL
[Features]
· HRC40-72 hardened steel can be machined.
· 4-flute
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - Straight Shank, Blind Hole Machining, BCER
OKAZAKI
Tip brazing type, straight shank specification. A reamer for complete blind holes that's capable of cleanly processing the bottom surface. End mill shank is adopted.
Days to Ship: | 12 Days or more |
---|
Carbide Spiral Reamers - Straight Shank, Deep Hole Machining, BCHR
OKAZAKI
Tip brazing type, straight shank specification. The neck is thinner than the blade diameter to enable deep hole drilling. The shape is left-torsion to provide excellent stability for machining of holes with notches (key grooves, etc.).
Days to Ship: | 10 Days or more |
---|
Carbide Spiral Reamers - Blind Hole Machining, with Oil Hole, CEOR
OKAZAKI
A solid type. A reamer for complete blind holes that's capable of cleanly processing the bottom surface. End mill shank is adopted. Shape with oil hole discharges cutting chips smoothly.
Days to Ship: | 12 Days or more |
---|
Carbide Spiral Reamers - Blind Hole Machining, with Oil Hole, CEORM
OKAZAKI
A solid type. A reamer for complete blind holes that's capable of cleanly processing the bottom surface. End mill shank is adopted. Shape with oil hole discharges cutting chips smoothly.
Days to Ship: | 12 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, Blind Hole Machining, CERM
OKAZAKI
A solid type. A reamer for complete blind holes that's capable of cleanly processing the bottom surface. End mill shank is adopted.
Days to Ship: | 12 Days or more |
---|
Carbide Spiral Reamers - Blind Hole Machining, CHRS, Short
OKAZAKI
A solid type. Carbide Helical Reamer (CHR/CHRM) Short Type
Days to Ship: | 12 Days or more |
---|
Carbide Spiral Reamers - Blind Hole Machining, CHRSM, Short
OKAZAKI
A solid type. Carbide Helical Reamer (CHR/CHRM) Short Type
Days to Ship: | 9 Days or more |
---|
Carbide Spiral Reamers - TiAlN Coated, OSVR
OMIKOGYO
For more precise, more efficient operation.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - Cylindrical Shank, CoroReamer 830 Adapter
SANDVIK
Unique shape exhibits high performance
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, Chucking Type, CSSPSCR
EIKOSHA
[Features]
· Short blade length and long shank make it ideal for deep hole finishing.
Days to Ship: | 9 Days or more |
---|
Carbide Spiral Reamers - Straight Shank, CSHR
EIKOSHA
[Features]
· It smoothly discharges chips and provides stable surface roughness.
Days to Ship: | 9 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, for Hard Steel, CSRH-P
EIKOSHA
[Features]
· Cutting capacity up to quenched hardness HRC 62, thanks to P coating for high-hardness steel and right-lead blade shape.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, TiCN2 Coated, CSER-C
EIKOSHA
[Features]
· A reamer exclusively for blind holes.
· TiCN coating for long life.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - Taper Type, with Oil Hole, CSPOTR
EIKOSHA
[Features]
· A finishing reamer for 1/5 to 1/10 taper.
· With oil hole.
Days to Ship: | 9 Days or more |
---|
Carbide Spiral Reamers - Straight Shank, High Helical Type, CHHR
EIKOSHA
[Features]
· A high-torsion type that reduces cutting resistance.
Days to Ship: | 8 Days or more |
---|
Carbide Spiral Reamers - End Mill Shank, 4 Flute, KSHR-4
KYOWASEIKO
Lineup of bits for small diameter hole finish machining from φ0.5 to φ2.03 in 0.01 increments.
Days to Ship: | 10 Days or more |
---|
Carbide Spiral Reamers - Blind Hole Machining, KHR-4
KYOWASEIKO
Has a bottom blade ideal for blind hole machining.
Days to Ship: | 8 Days or more |
---|
Carbide Reamer R Series with Oil Hole CR-H
FPTOOLS
[Features]
· By adding an oil hole, the influence of heat during machining can be suppressed and the abrasion resistance is improved.
· The short product length improves tool rigidity and enables even higher-precision machining.
· As with the R Series, it is capable of machining everything from difficult-to-cut materials such as stainless steel to high hardness steel.
· Blade diameter tolerance of +0.005/0 is adopted.
· By injecting cutting oil from the oil hole provided in the blade groove and applying it directly to the blade tip, the influence of heat during machining can be suppressed.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Tool Diameter(mm) |
Link Model |
Work Material |
Groove Length(mm) |
Coating Presence |
Groove Shape |
Base-Blade Availability |
Large Tip Diameter |
Radius R |
Corners |
Brand | MISUMI | FPTOOLS | EIKOSHA | FPTOOLS | FPTOOLS | FPTOOLS | KYOWASEIKO | EIKOSHA | OKAZAKI | MISUMI | MISUMI | EIKOSHA | EIKOSHA | IWATATOOL | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OKAZAKI | OMIKOGYO | SANDVIK | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | EIKOSHA | KYOWASEIKO | KYOWASEIKO | FPTOOLS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Carbide Spiral Reamers - End Mill Shank, High Precision Tolerance | Carbide Spiral Reamers - for Hardened Steels, Purple Coated, R Series | Carbide Spiral Reamers - for Stainless Steel, TiAlN Coated, CSUSR-A | Carbide Spiral Reamers - High Speed Use, Deep Hole Machining, H Series | Carbide Spiral Reamers - End Mill Shank, Blind Hole Use, CE Series | Carbide Spiral Reamers - TiAlN Coated, Blind Hole Machining, KHRA-4 | Carbide Spiral Reamers - End Mill Shank, Blind Hole Machining, CER | Carbide Spiral Reamers - Straight Shank, Blind Hole Machining, CSOER | Carbide Spiral Reamers - Straight Shank, for Pin Gate Drilling, CSPGR | Carbide Spiral Reamers - Straight Shank, Blind Hole Machining, BCER | Carbide Spiral Reamers - Straight Shank, Deep Hole Machining, BCHR | Carbide Spiral Reamers - Blind Hole Machining, with Oil Hole, CEOR | Carbide Spiral Reamers - Blind Hole Machining, with Oil Hole, CEORM | Carbide Spiral Reamers - End Mill Shank, Blind Hole Machining, CERM | Carbide Spiral Reamers - Cylindrical Shank, CoroReamer 830 Adapter | Carbide Spiral Reamers - End Mill Shank, Chucking Type, CSSPSCR | Carbide Spiral Reamers - End Mill Shank, for Hard Steel, CSRH-P | Carbide Spiral Reamers - End Mill Shank, TiCN2 Coated, CSER-C | Carbide Spiral Reamers - Straight Shank, High Helical Type, CHHR | |||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more |
Tool Diameter(mm) | 1 ~ 13 | 1 ~ 12.1 | 0.5 ~ 12.05 | 2.95 ~ 12.005 | 1 ~ 15.5 | 1 ~ 14.05 | 1 ~ 6.03 | 0.8 ~ 12.05 | 3 ~ 12 | 3 ~ 10.01 | 3 ~ 10 | 2.95 ~ 16 | - | 3 ~ 12 | 12.5 ~ 30 | 12.5 ~ 30 | 5 ~ 12 | 4.95 ~ 12.05 | 2.95 ~ 12.05 | 10 | 2.95 ~ 12.05 | 3 ~ 6 | 10 ~ 30 | 3 ~ 10 | 1 ~ 10 | 2.95 ~ 12.05 | 1 ~ 12.055 | - | 2 ~ 14 | 2.03 | 1 ~ 6.03 | 8.005$8.005 |
Link Model | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | Straight Link | Straight Link | End Mill Link | Straight Link | Straight Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | End Mill Link | Straight Link | End Mill Link | End Mill Link | End Mill Link | Straight Link | End Mill Link | End Mill Link | - |
Work Material | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | Heat-Treated Steel[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Resin[○] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[◎] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[○] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | High-Hardness Steel[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Alloy Steel[◎] | General Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[○] / Alloy Steel[○] | General Steel[○] / Cast Iron[○] / Die Steel[○] | General Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | High-Hardness Steel[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Copper[○] / Die Steel[◎] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Die Steel[○] / Heat-Resistant Alloy[○] / Alloy Steel[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] / Resin[○] | Heat-Treated Steel[◎] / High-Hardness Steel[◎] / Stainless Steel[◎] |
Groove Length(mm) | 10 ~ 44 | 15 ~ 65 | 6 ~ 45 | 15 ~ 40 | 8 ~ 45 | 5 ~ 30 | - | 15 ~ 45 | 20 ~ 31 | 20 ~ 30 | 25 ~ 40 | 16 ~ 30 | 25 ~ 60 | 40 ~ 70 | 36 ~ 46 | 36 ~ 46 | 26 ~ 31 | 26 ~ 31 | 20 ~ 31 | 35 | 22 ~ 35 | 28 ~ 43 | - | 30 ~ 35 | 20 ~ 40 | 40 ~ 65 | 5 ~ 30 | 40 ~ 55 | 10 ~ 29 | - | - | 24$24 |
Coating Presence | None | Included | Included | Included | None | Included | Included | Included | None | None | None | None | None | Included | None | None | None | None | None | None | None | Included | None | None | None | Included | Included | None | None | None | None | Included |
Groove Shape | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Spiral | Helical | Spiral | Spiral | Spiral | Helical | Helical | Spiral | Spiral | Spiral | Helical | Spiral | Spiral | Spiral | Helical | Spiral | Spiral | Spiral |
Base-Blade Availability | None | None | None | None | None | Included | Included | None | Included | Included | None | Included | None | None | Included | None | Included | Included | Included | None | None | None | None | None | None | None | Included | None | None | - | Included | None |
Large Tip Diameter | - | - | - | - | - | - | - | - | - | - | - | - | 1.42 ~ 9.01 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 12.2 ~ 30.2 | - | - | - | - |
Radius R | - | - | - | - | - | 1 ~ 2.5 | - | - | - | - | - | - | 0.5 ~ 2.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Corners | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1/5T ~ 1/10T | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy