(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Spiral Reamers - Taper Type, with Oil Hole, CSPOTR

Carbide Spiral Reamers - Taper Type, with Oil Hole, CSPOTR
  • Volume Discount

[Features]
· A finishing reamer for 1/5 to 1/10 taper.
· With oil hole.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CSPOTR-8-1/5
CSPOTR-8-1/6
CSPOTR-8-1/8
CSPOTR-8-1/10
CSPOTR-10-1/5
CSPOTR-10-1/6
CSPOTR-10-1/8
CSPOTR-10-1/10
CSPOTR-12-1/5
CSPOTR-12-1/6
CSPOTR-12-1/8
CSPOTR-12-1/10
CSPOTR-15-1/5
CSPOTR-15-1/6
CSPOTR-15-1/10
CSPOTR-16-1/5
CSPOTR-16-1/6
CSPOTR-16-1/8
CSPOTR-16-1/10
CSPOTR-18-1/5
CSPOTR-18-1/6
CSPOTR-18-1/8
CSPOTR-18-1/10
CSPOTR-20-1/5
CSPOTR-20-1/6
CSPOTR-20-1/8
CSPOTR-20-1/10
CSPOTR-22-1/10
CSPOTR-25-1/10
Part NumberMinimum order quantityVolume DiscountDays to Ship Groove Length
(mm)
Large End Diameter Both square Reference Diameter Torsional Angle Number of flutes
(Sheets)
Full length L
(mm)
shank diameter
1 Piece(s)Available

9 Days or more

4015.41/5T820°49516
1 Piece(s)Available

9 Days or more

4014.161/6T820°49516
1 Piece(s)Available

9 Days or more

4513.251/8T830°410012
1 Piece(s)Available

9 Days or more

4512.21/10T830°410012
1 Piece(s)Available

9 Days or more

4017.41/5T1020°49516
1 Piece(s)Available

9 Days or more

4016.161/6T1020°49516
1 Piece(s)Available

9 Days or more

4515.251/8T1030°410016
1 Piece(s)Available

9 Days or more

4514.21/10T1030°410012
1 Piece(s)Available

9 Days or more

4019.41/5T1220°49520
1 Piece(s)Available

9 Days or more

4018.161/6T1220°49516
1 Piece(s)Available

9 Days or more

4517.251/8T1230°410016
1 Piece(s)Available

9 Days or more

4516.21/10T1230°410016
1 Piece(s)Available

9 Days or more

4523.41/5T1520°610020
1 Piece(s)Available

9 Days or more

4521.991/6T1520°610020
1 Piece(s)Available

9 Days or more

5019.71/10T1530°610520
1 Piece(s)Available

9 Days or more

4524.41/5T1620°610020
1 Piece(s)Available

9 Days or more

4522.991/6T1620°610020
1 Piece(s)Available

9 Days or more

5021.8751/8T1630°610520
1 Piece(s)Available

9 Days or more

5020.71/10T1630°610520
1 Piece(s)Available

9 Days or more

4526.41/5T1820°610025
1 Piece(s)Available

9 Days or more

4524.991/6T1820°610025
1 Piece(s)Available

9 Days or more

5023.8751/8T1830°610520
1 Piece(s)Available

9 Days or more

5022.71/10T1830°610520
1 Piece(s)Available

9 Days or more

4528.41/5T2020°610025
1 Piece(s)Available

9 Days or more

4526.991/6T2020°610025
1 Piece(s)Available

9 Days or more

5025.8751/8T2030°610525
1 Piece(s)Available

9 Days or more

5024.71/10T2030°610525
1 Piece(s)Available

9 Days or more

5527.21/10T2230°611525
1 Piece(s)Available

9 Days or more

5530.21/10T2530°611525

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N NA blade shape Right blade left torsion
Diameter tolerance(mm) ±0.05 Shank diameter tolerance h7 Tool Material Type Carbide

Additional Products in this Category

Tech Support