(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Spiral reamer bottom flute type for high-speed cutting
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Flute Diameter D | Chamfer Length T | Blade Length ℓ | Under Neck ℓ1 | Overall Length L | Shank Diameter d | Number of Flutes | Bottom Blade Shape |
3 | 0.15 | 20 | 40 | 65 | 3 | 4 | Flat |
3.005 | 0.15 | 20 | 40 | 65 | 3 | 4 | |
3.01 | 0.15 | 20 | 40 | 65 | 3 | 4 | |
4 | 0.2 | 20 | 40 | 65 | 4 | 4 | |
4.005 | 0.2 | 25 | 45 | 75 | 4 | 4 | |
4.01 | 0.2 | 25 | 45 | 75 | 4 | 4 | |
5 | 0.2 | 25 | 45 | 75 | 5 | 4 | |
5.005 | 0.2 | 25 | 45 | 75 | 5 | 4 | |
5.01 | 0.2 | 25 | 45 | 75 | 5 | 4 | |
6 | 0.3 | 25 | 65 | 100 | 6 | 6 | |
6.005 | 0.3 | 25 | 65 | 100 | 6 | 6 | |
6.01 | 0.3 | 25 | 65 | 100 | 6 | 6 | |
7 | 0.3 | 25 | 70 | 110 | 7 | 6 | |
7.005 | 0.3 | 25 | 70 | 110 | 7 | 6 | |
7.01 | 0.3 | 25 | 70 | 110 | 7 | 6 | |
8 | 0.3 | 25 | 85 | 125 | 8 | 6 | |
8.005 | 0.3 | 25 | 85 | 125 | 8 | 6 | |
8.01 | 0.3 | 25 | 85 | 125 | 8 | 6 | |
9 | 0.3 | 30 | 90 | 135 | 9 | 6 | |
9.005 | 0.3 | 30 | 90 | 135 | 9 | 6 | |
9.01 | 0.3 | 30 | 90 | 135 | 9 | 6 | |
10 | 0.3 | 30 | 100 | 150 | 10 | 6 | |
10.005 | 0.3 | 30 | 100 | 150 | 10 | 6 | |
10.01 | 0.3 | 30 | 100 | 150 | 10 | 6 |
Shank type | End Mill Shank | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Coating Presence | None |
---|---|---|---|---|---|
Groove Shape | Spiral | Base-Blade Availability | Included | Bottom Blade Shape | Flat |
Diameter Tolerance(mm) | 0 ~ 0.005 | Tool Material Type | Carbide |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy