(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Carbide Spiral Reamers - End Mill Shank, Blind Hole Machining, CERM

Carbide Spiral Reamers - End Mill Shank, Blind Hole Machining, CERM
  • Volume Discount

A solid type. A reamer for complete blind holes that's capable of cleanly processing the bottom surface. End mill shank is adopted.

Part Number

Configured Part Number is shown.

Part Number
CERM0295
CERM0296
CERM0297
CERM0298
CERM0299
CERM0300
CERM0301
CERM0302
CERM0303
CERM0304
CERM0305
CERM0395
CERM0396
CERM0397
CERM0398
CERM0399
CERM0400
CERM0401
CERM0402
CERM0403
CERM0404
CERM0405
CERM0495
CERM0496
CERM0497
CERM0498
CERM0499
CERM0500
CERM0501
CERM0502
CERM0503
CERM0504
CERM0505
CERM0595
CERM0596
CERM0597
CERM0598
CERM0599
CERM0600
CERM0601
CERM0602
CERM0603
CERM0604
CERM0605
CERM0695
CERM0696
CERM0697
CERM0698
CERM0699
CERM0700
CERM0701
CERM0702
CERM0703
CERM0704
CERM0705
CERM0795
CERM0796
CERM0797
CERM0798
CERM0799
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Length under neck
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Internal Diameter
(mm)
1 Piece(s)Available

12 Days or more

2.9520350.2603φ1.0
1 Piece(s)Available

12 Days or more

2.9620350.2603φ1.0
1 Piece(s)Available

12 Days or more

2.9720350.2603φ1.0
1 Piece(s)Available

12 Days or more

2.9820350.2603φ1.0
1 Piece(s)Available

12 Days or more

2.9920350.2603φ1.0
1 Piece(s)Available

12 Days or more

320350.2603φ1.0
1 Piece(s)Available

12 Days or more

3.0120350.2603φ1.0
1 Piece(s)Available

12 Days or more

3.0220350.2603φ1.0
1 Piece(s)Available

12 Days or more

3.0320350.2603φ1.0
1 Piece(s)Available

12 Days or more

3.0420350.2603φ1.0
1 Piece(s)Available

12 Days or more

3.0520350.2603φ1.0
1 Piece(s)Available

12 Days or more

3.9520350.2604φ1.5
1 Piece(s)Available

12 Days or more

3.9620350.2604φ1.5
1 Piece(s)Available

12 Days or more

3.9720350.2604φ1.5
1 Piece(s)Available

12 Days or more

3.9820350.2604φ1.5
1 Piece(s)Available

12 Days or more

3.9920350.2604φ1.5
1 Piece(s)Available

12 Days or more

420350.2604φ1.5
1 Piece(s)Available

12 Days or more

4.0120350.2604φ1.5
1 Piece(s)Available

12 Days or more

4.0220350.2604φ1.5
1 Piece(s)Available

12 Days or more

4.0320350.2604φ1.5
1 Piece(s)Available

12 Days or more

4.0420350.2604φ1.5
1 Piece(s)Available

12 Days or more

4.0520350.2604φ1.5
1 Piece(s)Available

12 Days or more

4.9526450.2755φ2.5
1 Piece(s)Available

12 Days or more

4.9626450.2755φ2.5
1 Piece(s)Available

12 Days or more

4.9726450.2755φ2.5
1 Piece(s)Available

12 Days or more

4.9826450.2755φ2.5
1 Piece(s)Available

12 Days or more

4.9926450.2755φ2.5
1 Piece(s)Available

12 Days or more

526450.2755φ2.5
1 Piece(s)Available

12 Days or more

5.0126450.2755φ2.5
1 Piece(s)Available

12 Days or more

5.0226450.2755φ2.5
1 Piece(s)Available

12 Days or more

5.0326450.2755φ2.5
1 Piece(s)Available

12 Days or more

5.0426450.2755φ2.5
1 Piece(s)Available

12 Days or more

5.0526450.2755φ2.5
1 Piece(s)Available

12 Days or more

5.9526650.21006φ3.0
1 Piece(s)Available

12 Days or more

5.9626650.21006φ3.0
1 Piece(s)Available

12 Days or more

5.9726650.21006φ3.0
1 Piece(s)Available

12 Days or more

5.9826650.21006φ3.0
1 Piece(s)Available

12 Days or more

5.9926650.21006φ3.0
1 Piece(s)Available

12 Days or more

626650.21006φ3.0
1 Piece(s)Available

12 Days or more

6.0126650.21006φ3.0
1 Piece(s)Available

12 Days or more

6.0226650.21006φ3.0
1 Piece(s)Available

12 Days or more

6.0326650.21006φ3.0
1 Piece(s)Available

12 Days or more

6.0426650.21006φ3.0
1 Piece(s)Available

12 Days or more

6.0526650.21006φ3.0
1 Piece(s)Available

12 Days or more

6.9526700.31108φ3.5
1 Piece(s)Available

12 Days or more

6.9626700.31108φ3.5
1 Piece(s)Available

12 Days or more

6.9726700.31108φ3.5
1 Piece(s)Available

12 Days or more

6.9826700.31108φ3.5
1 Piece(s)Available

12 Days or more

6.9926700.31108φ3.5
1 Piece(s)Available

12 Days or more

726700.31108φ3.5
1 Piece(s)Available

12 Days or more

7.0126700.31108φ3.5
1 Piece(s)Available

12 Days or more

7.0226700.31108φ3.5
1 Piece(s)Available

12 Days or more

7.0326700.31108φ3.5
1 Piece(s)Available

12 Days or more

7.0426700.31108φ3.5
1 Piece(s)Available

12 Days or more

7.0526700.31108φ3.5
1 Piece(s)Available

12 Days or more

7.9526850.31258φ4.0
1 Piece(s)Available

12 Days or more

7.9626850.31258φ4.0
1 Piece(s)Available

12 Days or more

7.9726850.31258φ4.0
1 Piece(s)Available

12 Days or more

7.9826850.31258φ4.0
1 Piece(s)Available

12 Days or more

7.9926850.31258φ4.0

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N Available Number of flutes NT 4
Tool Material Type Carbide Diameter tolerance 0~+0.005 Tip chamfer angle 45°
Torsional Angle 30°R

Additional Products in this Category

Tech Support