(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Spiral Reamers - Toglon Hard Reamer, ALT Coating

Carbide Spiral Reamers - Toglon Hard Reamer, ALT Coating
  • Volume Discount

[Features]
· HRC40-72 hardened steel can be machined.
· 4-flute

PDF

Part Number

Configured Part Number is shown.

Part Number
TGHR3CBALT
TGHR5CBALT
TGHR6CBALT
TGHR6.01CBALT
TGHR7CBALT
TGHR8CBALT
TGHR9CBALT
TGHR12CBALT
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Effective Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Diameter tolerance
(mm)
1 Piece(s)Available

8 Days or more

34044804+0.007~+0.002
1 Piece(s)Available

8 Days or more

550571006+0.009~+0.003
1 Piece(s)Available

8 Days or more

650571006+0.009~+0.003
1 Piece(s)Available

8 Days or more

6.0150571006+0.009~+0.003
1 Piece(s)Available

8 Days or more

750601008+0.011~+0.004
1 Piece(s)Available

8 Days or more

850601008+0.011~+0.004
1 Piece(s)Available

8 Days or more

9607312010+0.011~+0.004
1 Piece(s)Available

8 Days or more

12708614012+0.013~+0.006

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material high hardness steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N NA Tool Material Type Carbide
Coating Type ALT

Additional Products in this Category

Tech Support