(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Spiral Reamers - for Stainless Steel, TiAlN Coated, CSUSR-A

Carbide Spiral Reamers - for Stainless Steel, TiAlN Coated, CSUSR-A
  • Volume Discount

[Features]
· Ideal shape for stainless steel and other difficult-to-cut materials.
· Heat-Resistant Coating
· Abrasion Resistant Material
· Right torsion

PDF

Part Number

Configured Part Number is shown.

Part Number
CSUSR-A0.5
CSUSR-A0.6
CSUSR-A0.7
CSUSR-A0.8
CSUSR-A0.9
CSUSR-A0.51
CSUSR-A0.52
CSUSR-A0.53
CSUSR-A0.54
CSUSR-A0.56
CSUSR-A0.57
CSUSR-A0.58
CSUSR-A0.59
CSUSR-A0.61
CSUSR-A0.62
CSUSR-A0.63
CSUSR-A0.64
CSUSR-A0.65
CSUSR-A0.66
CSUSR-A0.67
CSUSR-A0.68
CSUSR-A0.69
CSUSR-A0.71
CSUSR-A0.72
CSUSR-A0.73
CSUSR-A0.74
CSUSR-A0.75
CSUSR-A0.76
CSUSR-A0.77
CSUSR-A0.78
CSUSR-A0.79
CSUSR-A0.81
CSUSR-A0.82
CSUSR-A0.83
CSUSR-A0.84
CSUSR-A0.85
CSUSR-A0.86
CSUSR-A0.87
CSUSR-A0.88
CSUSR-A0.89
CSUSR-A0.91
CSUSR-A0.92
CSUSR-A0.93
CSUSR-A0.94
CSUSR-A0.95
CSUSR-A0.96
CSUSR-A0.97
CSUSR-A0.98
CSUSR-A0.99
CSUSR-A1
CSUSR-A1.01
CSUSR-A1.02
CSUSR-A1.03
CSUSR-A1.04
CSUSR-A1.05
CSUSR-A1.06
CSUSR-A1.07
CSUSR-A1.08
CSUSR-A1.09
CSUSR-A1.1
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
shank diameter Center
1 Piece(s)Available

12 Days or more

0.56+0.002~+0.0074500.1R3-
1 Piece(s)Available

8 Days or more

0.68+0.002~+0.0074500.1R3-
1 Piece(s)Available

8 Days or more

0.78+0.002~+0.0074500.1R3-
1 Piece(s)Available

12 Days or more

0.812+0.002~+0.0074500.1R3-
1 Piece(s)Available

8 Days or more

0.912+0.002~+0.0074500.2R3-
1 Piece(s)Available

8 Days or more

0.5180~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.5280~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.5380~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.5480~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.5680~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.5780~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.5880~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.5980~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.6180~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.6280~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.6380~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.6480~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.6580~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.6680~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.6780~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.6880~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.6980~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.71120~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.72120~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.73120~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.74120~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.75120~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.76120~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.77120~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.78120~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.79120~+0.0054500.1R3-
1 Piece(s)Available

8 Days or more

0.81120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.82120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.83120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.84120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.85120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.86120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.87120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.88120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.89120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.91120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.92120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.93120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.94120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.95120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.96120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.97120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.98120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

0.99120~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

112+0.002~+0.0074500.2R3-
1 Piece(s)Available

8 Days or more

1.01150~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

1.02150~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

1.03150~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

1.04150~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

1.05150~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

1.06150~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

1.07150~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

1.08150~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

1.09150~+0.0054500.2R3-
1 Piece(s)Available

8 Days or more

1.115+0.002~+0.0074500.2R3-

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Die Steel / Heat-resistant alloy / Alloy Steel Coating Y/N Available
Groove Shape Spiral Base Blade Y/N NA blade shape Right blade right torsion
Torsional Angle 30° Coating Type TiAlN Shank diameter tolerance -0.009~0
Tool Material Type Carbide

Additional Products in this Category

Tech Support