(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
HSS Solid Drill Bits - Straight/End Mill Shank, EX-SUS-GDS, Stub
OSG
Ideal for stainless steel, mild steel, copper alloy, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDR, Regular
OSG
High-versatility type capable of non-step high-speed machining of up to 4 to 5 times the diameter
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, YG-SD【5-10 Pieces Per Package】
MISUMI
A carefully selected assortment of 48 of our most frequently used sizes are available at low price (C-Value)
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, Cobalt Drill Bit, COSD
Nachi-Fujikoshi
A general-purpose cobalt drill that can handle anything from steel to stainless steel.
[Features]
· Consistent drill bite due to the X-type thinning.
· Sharpness is increased by reinforcing the drill torsion angle.
· White surface less than 2.0 mm in diameter (not colored).
[Applications]
· Can be used for a wide range of materials, from steel to stainless steel.
Days to Ship: | Same day |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, G-SD【1-10 Pieces Per Package】
MISUMI
Pack and individual G-SD/SD/SDC series standard drill options.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, Long, LSD
MISUMI
A long drill that's loaded with functionality for a wide range of processing applications
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, EX-SUS-GDR, Regular
OSG
Regular groove length series ideal for stainless steel, mild steel, aluminum alloy, copper alloy, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, 118 Degree Point Angle, Regular【5-10 Pieces Per Package】
MISUMI
A low-priced package offering a carefully selected assortment of our most frequently used sizes (C-Value)
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, AG Starting Drill Bit, AGSTD
Nachi-Fujikoshi
HSS drill which is capable of speedy centering, chamfering and V-grooving and boasts a long service life.
[Features]
· Highly accurate positioning is possible with good bite.
· The sharp blade produces a beautifully finished surface.
[Applications]
· Can be used for various processing, from chamfering to V groove machining.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, AG-ESS Drill Bit, AGESS
Nachi-Fujikoshi
Coated high-speed drill that realizes high speeds and high feed rates approaching that of carbide drills.
[Features]
· New AG coating with excellent heat resistance and abrasion resistance is the best match for next generation high alloy high-speed steel.
· 50C type capable of high-speed machining at a cutting speed of 60 m/min.
· The next generation of high alloy steel HSS achieves both anti-chipping performance and friction resistance performance.
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum.
[Applications]
· Convenient for lathes where stable machining of carbide is difficult and low-rigidity processing machines.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, TiN Coated, G Long Drill Bit, GLSD
Nachi-Fujikoshi
Coated drill for deep holes.
[Features]
· It discharges chips well, making it ideal for drilling deep holes and deep positions.
· Chip-flow is improved while maintaining rigidity thanks to its non-stepped slot shape.
· TiN coating adopted to achieve a longer life even for deep holes.
[Applications]
· It discharges cutting chips well even for deep holes, enabling high-efficiency machining.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, TiCN Coated, SG-ESS Drill Bit, SGESS
Nachi-Fujikoshi
High-grade powdered high-speed steel and SG coating allows this HSS drill to have the longest life possible.
[Features]
· Optimized cutting edge, groove shape and high precision achieve stable processing and high hole positioning accuracy.
· Achieves high-efficiency machining based on high speed and high feed.
[Applications]
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum, enabling high precision drilling.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDS, Stub
OSG
Thanks to its high-rigidity groove form and stub groove length, it provides high efficiency and high precision and is ideal for pilot hole tapping and lathe processing.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDN, Medium
OSG
The groove length is between the stubby and regular sizes and achieves non-step high speed machining up to 4 times the diameter, even for small diameters
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, With Oil-Hole, EX-HO-GDR, Regular
OSG
Thanks to the oil hole, high-efficiency processing and long service life are achieved, making it effective for difficult-to-machine materials such as stainless steel
Days to Ship: | 8 Days or more |
---|
Straight Shank Drill Regular GT100 622
GUHRING
The go-to high performance drill for drilling deep holes.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight/End Mill Shank, DLC Drill Bit, DLCHD
Nachi-Fujikoshi
High-speed drill for high efficiency machining of aluminum alloys.
[Features]
· It utilizes DLC coating (diamond-like carbon) with high hardness, a low coefficient of friction and abrasion resistance.
· Has low adhesion and eliminates troubles such as chip clogging which are likely to occur in aluminum processing.
[Applications]
· The coefficient of friction is small, and since the aluminum is unlikely to weld, high friction efficiency with aluminum alloys is demonstrated.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, TiN Coated, G Short Drill Bit, GSS
Nachi-Fujikoshi
Short type straight shank drill with a TiN coated surface.
[Features]
· The original thinning shape (3-rake) improves centripedality and chip separation.
· TiN coating achieves longer life.
[Applications]
· Capable of high efficiency machining of materials ranging from steel to stainless steel and aluminum. High positional accuracy can be obtained.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, TiCN Coated, SG-ES Drill Bit, SGES
Nachi-Fujikoshi
HSS drill of the highest quality featuring a long service life, with high-grade powder HSS and SG coating.
[Features]
· High-grade powdered high-speed steel and SG coating allows the HSS drill to have the longest life possible.
· Optimized cutting edge, groove shape and high precision achieve stable processing and high hole positioning accuracy.
· Achieves high-efficiency machining based on high speed and high feed.
· Allows high-speed, high-efficiency machining up to mold steel and aluminum.
* Cannot be used for austenitic stainless steel.
[Applications]
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum, enabling high precision drilling.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - End Mill Shank, SG-FAX Oil-Hole Drill Bit, SGOH
Nachi-Fujikoshi
Oil hole HSS drill of the highest quality featuring a long service life, with high-grade powder HSS and SG coating.
[Features]
· Optimized cutting edge, groove shape and high precision achieve stable processing and high hole positioning accuracy.
· Achieves high-efficiency machining based on high speed and high feed.
[Applications]
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, TiN Coated, EX-GDXL, Long
OSG
High-rigidity parabolic groove enables deep drilling of up to 7 to 10 times the diameter
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight/End Mill Shank, V-Coated, VP-GDR, Regular
OSG
Super Premium High + V coating enables high-speed machining similar to the carbide drill
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, WDI Coated, VPH-GDS, Stub
OSG
Exerts excellent cost performance for tempered steel processing of 40 to 50 HRC
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, LS-NC-LDS, Long
OSG
Ideal for chamfering deep parts with a tip angle of 90°
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, Ultra Musashi Drill Bit, Blister Pack Included
ISHIHASHI
•Tool Material Type: High-Speed Steel
•Link Model: Straight Link
•Coating Type: Non-Coated
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Micro-Drill Bit, N 301
GUHRING
Drill for small diameter hole drilling.
Days to Ship: | 6 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, Screw Countersink, DCBS
EIKOSHA
[Features]
· 2-flute HSS type.
· Counterbore with a drill bit for flat-head screws.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Long Drill Bit
SAITOTWISTDRILL
•Tool Material Type: High-Speed Steel
•Coating Type: Non-Coated
Days to Ship: | 9 Days or more |
---|
HSS Solid Drill Bits - Cobalt Straight Drill Bit
SAITOTWISTDRILL
•Tool Material Type: Cobalt High-Speed Steel
•Coating Type: Non-Coated
Days to Ship: | 9 Days or more |
---|
HSS Solid Drill Bits - End Mill Shank, TiAlN Coated, S-Type
MISUMI
Precision deep hole drilling is made possible by well-balanced models optimized for the top-grade high-speed steel
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular/Stub【5-10 Pieces Per Package】
MISUMI
Excellent processing performance and durability for the processing of stainless steel
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - End Mill Shank, TiN Coated, Stub
MISUMI
(Correcting of catalog typo) There was an error in the torsion angle on p. 570 of the 2011 edition of the tools and supplies catalog: Incorrect: 25˚ => Correct: 35˚.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - End Mill Shank, TiN Coated, Regular
MISUMI
(Correction of catalog typo) There was an error in the torsion angle on p. 571 of the 2011 edition of the tools and supplies catalog: Incorrect: 25˚ => Correct: 35˚.
Days to Ship: | 8 Days or more |
---|
MISUMI
Excellent processing performance and durability that meet the cutting requirements for machining difficult-to-cut materials
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, for Difficult-to-Cut Materials, TiN Coated, Long
MISUMI
A long version of the popular drill for difficult-to-cut materials
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, SG-SD【1-10 Pieces Per Package】
MISUMI
With a wide range of response capabilities for everything from general steel to difficult-to-cut materials, this drill is ideal for challenging deep drilling jobs
Days to Ship: | 8 Days or more |
---|
UG Stainless Steel Drill UGSUS
Nachi-Fujikoshi
This drill is ideal for stainless steel processing. UG coating with excellent heat resistance provides a long service life.
Days to Ship: | Same day |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, SD
Nachi-Fujikoshi
A general-purpose HSS drill which is used for the widest range of applications.
[Features]
· Corresponds to the JIS standard.
[Applications]
· Usable in a wide range of applications.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, AG Starting Drill Bit, AGSTDLS, Long
Nachi-Fujikoshi
Long shank type starting HSS drill for deep locations or avoiding interference.
[Features]
· Capable of speedy centering, chamfering and V-grooving and boasts a long service life.
· Highly accurate positioning is possible with good bite.
· The sharp blade produces a beautifully finished surface.
[Applications]
· Can be used with outstanding positioning accuracy for various processing, from chamfering to V groove machining.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, AG-ES Drill Bit, AGES
Nachi-Fujikoshi
Coated high-speed drill that realizes high speeds and high feed rates approaching that of carbide drills.
[Features]
· New AG coating with excellent heat resistance and abrasion resistance is the best match for next generation high alloy high-speed steel.
· 50C type capable of high-speed machining at a cutting speed of 60 m/min.
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum.
· The next generation of high alloy steel HSS achieves both anti-chipping performance and friction resistance performance.
[Applications]
· Also convenient for lathes where stable machining of carbide is difficult and low-rigidity processing machines.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, TiN Coated, G Standard Drill Bit, GSD
Nachi-Fujikoshi
Straight shank type coating drill for general purpose.
[Features]
· The surface is coated with a hard TiN film to achieve a long service life.
[Applications]
· Supports materials from steel to stainless steel and aluminum.
Days to Ship: | Same day |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, LSD, Long
Nachi-Fujikoshi
A general purpose long drill bit used over the widest range of applications.
[Features]
· The optimal drill bit for machining can be selected, supporting a diverse range of drill depths and an abundant range of sizes (groove length, overall length).
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight Shank, AG-Power Drill Bit, AGPLSD, Long
Nachi-Fujikoshi
A drill that can steplessly drill deep holes up to L/D20.
[Features]
· Adopts AG coating with excellent wear resistance to realize a longer life.
· Chip-flow is improved while maintaining rigidity thanks to its non-stepped slot shape.
[Applications]
· Ideal for deep hole machining for anything from raw materials to mold steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, G Oil-Hole Drill Bit, GOH
Nachi-Fujikoshi
General purpose coated oil hole drill.
[Features]
· The original thinning shape (3-rake) improves centripedality and chip separation.
· TiN coating and internal lubrication provide a cooling effect that results in a long D lifetime.
[Applications]
· Capable of high efficiency machining of materials ranging from steel to stainless steel and aluminum.
Days to Ship: | 8 Days or more |
---|
HSS Solid Drill Bits - Straight/End Mill Shank, TiAlN Coated, AG-SUS Drill Bit, Short
Nachi-Fujikoshi
Drill capable of stable hole drilling with AG coating excellent in heat resistance.
[Features]
· Newly developed optimal drill shape adopted for machining high alloy HSS, AG coatings, and stainless steel.
· It has a cutting edge shape that's excellent in the segmentation of chips and a groove shape that achieves both high chip discharge performance and drill rigidity.
· Stable machining accuracy is achieved by using a high-precision end mill shank.
[Applications]
· Optimal for stainless steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Hole Diameter (Drilling Diameter) D(mm) |
Groove Length (ℓ)(mm) |
Work Material |
Tool Material Type |
Overall Length (L)(mm) |
Link Model |
Coating Presence |
Coating Type |
Oil-Hole Presence |
Brand | OSG | OSG | MISUMI | Nachi-Fujikoshi | MISUMI | MISUMI | OSG | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | OSG | OSG | GUHRING | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | OSG | OSG | OSG | ISHIHASHI | GUHRING | EIKOSHA | SAITOTWISTDRILL | SAITOTWISTDRILL | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | HSS Solid Drill Bits - Straight/End Mill Shank, EX-SUS-GDS, Stub | HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDR, Regular | HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, YG-SD【5-10 Pieces Per Package】 | HSS Solid Drill Bits - Straight Shank, Cobalt Drill Bit, COSD | HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, G-SD【1-10 Pieces Per Package】 | HSS Solid Drill Bits - Straight/End Mill Shank, EX-SUS-GDR, Regular | HSS Solid Drill Bits - Straight Shank, 118 Degree Point Angle, Regular【5-10 Pieces Per Package】 | HSS Solid Drill Bits - Straight Shank, AG Starting Drill Bit, AGSTD | HSS Solid Drill Bits - Straight Shank, AG-ESS Drill Bit, AGESS | HSS Solid Drill Bits - Straight Shank, TiN Coated, G Long Drill Bit, GLSD | HSS Solid Drill Bits - Straight/End Mill Shank, TiCN Coated, SG-ESS Drill Bit, SGESS | HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDS, Stub | HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, EX-GDN, Medium | HSS Solid Drill Bits - Straight/End Mill Shank, With Oil-Hole, EX-HO-GDR, Regular | HSS Solid Drill Bits - Straight/End Mill Shank, DLC Drill Bit, DLCHD | HSS Solid Drill Bits - Straight Shank, TiN Coated, G Short Drill Bit, GSS | HSS Solid Drill Bits - Straight/End Mill Shank, TiCN Coated, SG-ES Drill Bit, SGES | HSS Solid Drill Bits - End Mill Shank, SG-FAX Oil-Hole Drill Bit, SGOH | HSS Solid Drill Bits - Straight Shank, TiN Coated, EX-GDXL, Long | HSS Solid Drill Bits - Straight/End Mill Shank, V-Coated, VP-GDR, Regular | HSS Solid Drill Bits - Straight/End Mill Shank, WDI Coated, VPH-GDS, Stub | HSS Solid Drill Bits - Straight Shank, Ultra Musashi Drill Bit, Blister Pack Included | HSS Solid Drill Bits - Straight Shank, Screw Countersink, DCBS | HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular/Stub【5-10 Pieces Per Package】 | HSS Solid Drill Bits - Straight Shank, for Difficult-to-Cut Materials, TiN Coated, Long | HSS Solid Drill Bits - Straight Shank, TiN Coated, Regular, SG-SD【1-10 Pieces Per Package】 | HSS Solid Drill Bits - Straight Shank, AG Starting Drill Bit, AGSTDLS, Long | HSS Solid Drill Bits - Straight Shank, AG-ES Drill Bit, AGES | HSS Solid Drill Bits - Straight Shank, TiN Coated, G Standard Drill Bit, GSD | HSS Solid Drill Bits - Straight Shank, AG-Power Drill Bit, AGPLSD, Long | HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, G Oil-Hole Drill Bit, GOH | HSS Solid Drill Bits - Straight/End Mill Shank, TiAlN Coated, AG-SUS Drill Bit, Short | |||||||||||||
Days to Ship |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products |
Same day
Show Stock Products |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products |
Hole Diameter (Drilling Diameter) D(mm) | 0.5 ~ 32 | 2 ~ 32 | 1 ~ 13 | 0.5 ~ 13 | 0.2 ~ 13 | 2 ~ 10 | 2 ~ 32 | 1 ~ 13 | 3 ~ 20 | 1 ~ 19.9 | 1 ~ 13 | 0.57 ~ 20 | 1 ~ 12.4 | 0.5 ~ 6 | 6 ~ 40 | 5.4 ~ 5.5 | 1 ~ 20 | 1.6 ~ 20 | 2 ~ 32 | 10 ~ 30 | 2 ~ 13 | 1.8 ~ 32 | 0.5 ~ 20 | 3 ~ 25 | 5.1 ~ 7 | 0.05 ~ 1.92 | 3.5 ~ 8.5 | 0.45 ~ 7.05 | 9 | 2 ~ 13 | 2 ~ 13 | 2 ~ 13 | 2 ~ 13 | 2 ~ 13 | 2 ~ 13 | 1 ~ 12.5 | 6 | 0.2 ~ 11.9 | 3 ~ 12 | 2 ~ 20 | 2.5 ~ 13 | 7.1 ~ 13 | 1 ~ 13 | 8 ~ 40 | 1 ~ 20 |
Groove Length (ℓ)(mm) | 3 ~ 90 | 24 ~ 165 | 12 ~ 101 | 5 ~ 80 | 3 ~ 101 | 85 ~ 185 | 24 ~ 165 | 12 ~ 101 | 9 ~ 40 | 6 ~ 94 | 40 ~ 120 | 3 ~ 94 | 6 ~ 51 | 6 ~ 43 | 57 ~ 180 | 57 | 12 ~ 140 | 13 ~ 94 | 24 ~ 185 | 75 ~ 174 | 40 ~ 200 | 22 ~ 165 | 3 ~ 66 | 11 ~ 60 | 62 ~ 73 | 0.4 ~ 13.2 | 10 ~ 20 | 10 ~ 90 | 71 | 24 ~ 101 | 12 ~ 87 | 12 ~ 51 | 24 ~ 101 | 24 ~ 101 | 56 ~ 134 | 12 ~ 101 | 57 | 3 ~ 109 | 9 ~ 30 | 24 ~ 140 | 30 ~ 101 | 100 ~ 200 | 33 ~ 295 | 33 ~ 152 | 6 ~ 94 |
Work Material | General Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Aluminum[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Stainless Steel[◎] / Aluminum[◎] / Copper[◎] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[◎] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Cast Iron[◎] / Aluminum[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Aluminum[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[○] / Resin[◎] | Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[◎] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[◎] / Aluminum[○] | General Steel[◎] / Heat-Treated Steel[◎] / Cast Iron[◎] / Aluminum[◎] / Titanium[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel[○] / Cast Iron[◎] / Titanium[◎] | General Steel[◎] / Cast Iron[○] / Aluminum[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | - | - | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | Stainless Steel[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Stainless Steel[◎] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[◎] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Stainless Steel[◎] / Aluminum[○] / Titanium[○] / Copper[○] |
Tool Material Type | High-Vanadium High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel / Cobalt High-Speed Steel | High-Speed Steel | High-Vanadium High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | Powdered High-Speed Steel | High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | Powdered High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel | High-Speed Steel | High-Speed Steel | Cobalt High-Speed Steel | Cobalt High-Speed Steel | High-Speed Steel |
Overall Length (L)(mm) | 38 ~ 170 | 56 ~ 245 | 34 ~ 151 | 27 ~ 152 | 19 ~ 151 | 125 ~ 265 | 56 ~ 245 | 34 ~ 151 | - | 40 ~ 168 | 100 ~ 250 | 38 ~ 168 | 38 ~ 108 | 38 ~ 87 | 101 ~ 270 | 93 | 50 ~ 210 | 39 ~ 168 | 56 ~ 255 | 144 ~ 265 | 100 ~ 300 | 54 ~ 245 | 38 ~ 132 | 75 ~ 250 | 92 ~ 105 | 25 ~ 30 | 44 ~ 76 | 75 ~ 200 | 124 | 56 ~ 161 | 44 ~ 137 | 44 ~ 111 | 56 ~ 161 | 49 ~ 151 | 85 ~ 205 | 34 ~ 151 | 93 | 19 ~ 146 | - | 56 ~ 210 | 57 ~ 151 | 200 ~ 400 | - | 83 ~ 250 | 40 ~ 168 |
Link Model | End Mill Link / Straight Link | End Mill Link / Straight Link | Straight Link | Straight Link | Straight Link | Straight Link | End Mill Link / Straight Link | Straight Link | - | End Mill Link / Straight Link | Straight Link | End Mill Link / Straight Link | End Mill Link / Straight Link | End Mill Link / Straight Link | End Mill Link / Straight Link | Straight Link | End Mill Link / Straight Link | Straight Link | End Mill Link / Straight Link | End Mill Link | Straight Link | End Mill Link / Straight Link | End Mill Link / Straight Link | Straight Link | Straight Link | - | Straight Link | - | - | End Mill Link | Straight Link | End Mill Link | End Mill Link | Straight Link | Straight Link | Straight Link | Straight Link | Straight Link | - | End Mill Link / Straight Link | Straight Link | Straight Link | - | End Mill Link / Straight Link | End Mill Link / Straight Link |
Coating Presence | Included | Included | Included | None | Included / None | None | Included | None | - | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | None | None | None | None | None | None | Included | Included | Included | Included | Included | Included | Included | Included | None | - | Included | Included | None | Included | Included | Included |
Coating Type | TiN | TiN | TiN | Non-Coated | TiN | - | TiN | - | - | Others | TiN | TiCN | TiN | TiN | TiN | Others | DLC | TiN | TiCN | TiCN | TiN | Others | Others | Non-Coated | Non-Coated | - | - | Non-Coated | Non-Coated | TiAlN | TiN | TiN | TiN | TiN | TiN | TiN | TiCN | Non-Coated | - | Others | TiN | Non-Coated | Others | TiN | TiAlN |
Oil-Hole Presence | None | None | None | None | None | None | None | None | - | None | None | None | None | None | Included | None | None | None | None | Included | None | None | None | None | None | None | None | None | None | Included / None | None | None | None | None | None | None | None | None | - | None | None | None | - | Included | None |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy