(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Cobalt Straight Drill Bit

HSS Solid Drill Bits - Cobalt Straight Drill Bit

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Tool Material Type: Cobalt High-Speed Steel
•Coating Type: Non-Coated

Part Number

Configured Part Number is shown.

COSD-9

Part Number
COSD-9
Part NumberMinimum order quantityVolume DiscountDays to Ship
5 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Hole diameter (drill diameter) D(mm) 9 Groove Length L(mm) 71 Tool Material Type Cobalt HSS
Overall Length L(mm) 124 Coating Y/N NA Coating Type Non-Coated
With/without Oil Hole NA

Please check the type/dimensions/specifications of the part COSD-9 in the HSS Solid Drill Bits - Cobalt Straight Drill Bit series.

Additional Products in this Category

Tech Support