(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, G Oil-Hole Drill Bit, GOH

HSS Solid Drill Bits - Straight/End Mill Shank, TiN Coated, G Oil-Hole Drill Bit, GOH
  • Volume Discount

General purpose coated oil hole drill.
[Features]
· The original thinning shape (3-rake) improves centripedality and chip separation.
· TiN coating and internal lubrication provide a cooling effect that results in a long D lifetime.
[Applications]
· Capable of high efficiency machining of materials ranging from steel to stainless steel and aluminum.

PDF

Part Number

Configured Part Number is shown.

Part Number
GOH8.0
GOH8.1
GOH8.2
GOH8.3
GOH8.4
GOH8.5
GOH8.6
GOH8.7
GOH8.8
GOH8.9
GOH9.0
GOH9.1
GOH9.2
GOH9.3
GOH9.4
GOH9.5
GOH9.6
GOH9.7
GOH9.8
GOH9.9
GOH10.0
GOH10.1
GOH10.2
GOH10.3
GOH10.4
GOH10.5
GOH10.6
GOH10.7
GOH10.8
GOH10.9
GOH11.0
GOH11.1
GOH11.2
GOH11.3
GOH11.4
GOH11.5
GOH11.6
GOH11.7
GOH11.9
GOH12.0
GOH12.1
GOH12.2
GOH12.3
GOH12.4
GOH12.5
GOH12.6
GOH12.7
GOH12.8
GOH12.9
GOH13.0
GOH13.1
GOH13.2
GOH13.3
GOH13.4
GOH13.5
GOH13.6
GOH13.7
GOH13.8
GOH13.9
GOH14.1
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Model shank diameter Ds
(mm)
Shank length ℓs
(mm)
1 Piece(s)Available

8 Days or more

83383End Mill Shank1648
1 Piece(s)Available

8 Days or more

8.13383End Mill Shank1648
1 Piece(s)Available

8 Days or more

8.23383End Mill Shank1648
1 Piece(s)Available

8 Days or more

8.33383End Mill Shank1648
1 Piece(s)Available

8 Days or more

8.43383End Mill Shank1648
1 Piece(s)Available

8 Days or more

8.53383End Mill Shank1648
1 Piece(s)Available

8 Days or more

8.63888End Mill Shank1648
1 Piece(s)Available

8 Days or more

8.73888End Mill Shank1648
1 Piece(s)Available

8 Days or more

8.83888End Mill Shank1648
1 Piece(s)Available

8 Days or more

8.93888End Mill Shank1648
1 Piece(s)Available

8 Days or more

93888End Mill Shank1648
1 Piece(s)Available

8 Days or more

9.13888End Mill Shank1648
1 Piece(s)Available

8 Days or more

9.23888End Mill Shank1648
1 Piece(s)Available

8 Days or more

9.33888End Mill Shank1648
1 Piece(s)Available

8 Days or more

9.43888End Mill Shank1648
1 Piece(s)Available

8 Days or more

9.53888End Mill Shank1648
1 Piece(s)Available

8 Days or more

9.64393End Mill Shank1648
1 Piece(s)Available

8 Days or more

9.74393End Mill Shank1648
1 Piece(s)Available

8 Days or more

9.84393End Mill Shank1648
1 Piece(s)Available

8 Days or more

9.94393End Mill Shank1648
1 Piece(s)Available

8 Days or more

104393End Mill Shank1648
1 Piece(s)Available

8 Days or more

10.14393End Mill Shank1648
1 Piece(s)Available

8 Days or more

10.24393End Mill Shank1648
1 Piece(s)Available

8 Days or more

10.34393End Mill Shank1648
1 Piece(s)Available

8 Days or more

10.44393End Mill Shank1648
1 Piece(s)Available

8 Days or more

10.54393End Mill Shank1648
1 Piece(s)Available

8 Days or more

10.64898End Mill Shank1648
1 Piece(s)Available

8 Days or more

10.74898End Mill Shank1648
1 Piece(s)Available

8 Days or more

10.84898End Mill Shank1648
1 Piece(s)Available

8 Days or more

10.94898End Mill Shank1648
1 Piece(s)Available

10 Days or more

114898End Mill Shank1648
1 Piece(s)Available

8 Days or more

11.14898End Mill Shank1648
1 Piece(s)Available

8 Days or more

11.24898End Mill Shank1648
1 Piece(s)Available

8 Days or more

11.34898End Mill Shank1648
1 Piece(s)Available

8 Days or more

11.44898End Mill Shank1648
1 Piece(s)Available

8 Days or more

11.54898End Mill Shank1648
1 Piece(s)Available

8 Days or more

11.653103End Mill Shank1648
1 Piece(s)Available

8 Days or more

11.753103End Mill Shank1648
1 Piece(s)Available

8 Days or more

11.953103End Mill Shank1648
1 Piece(s)Available

8 Days or more

1253103End Mill Shank1648
1 Piece(s)Available

8 Days or more

12.153103End Mill Shank1648
1 Piece(s)Available

8 Days or more

12.253103End Mill Shank1648
1 Piece(s)Available

8 Days or more

12.353103End Mill Shank1648
1 Piece(s)Available

8 Days or more

12.453103End Mill Shank1648
1 Piece(s)Available

8 Days or more

12.553103End Mill Shank1648
1 Piece(s)Available

8 Days or more

12.658108End Mill Shank1648
1 Piece(s)Available

8 Days or more

12.758108End Mill Shank1648
1 Piece(s)Available

8 Days or more

12.858108End Mill Shank1648
1 Piece(s)Available

8 Days or more

12.958108End Mill Shank1648
1 Piece(s)Available

8 Days or more

1358108End Mill Shank1648
1 Piece(s)Available

8 Days or more

13.158108End Mill Shank1648
1 Piece(s)Available

8 Days or more

13.258108End Mill Shank1648
1 Piece(s)Available

8 Days or more

13.358108End Mill Shank1648
1 Piece(s)Available

8 Days or more

13.458108End Mill Shank1648
1 Piece(s)Available

8 Days or more

13.558108End Mill Shank1648
1 Piece(s)Available

8 Days or more

13.663113End Mill Shank1648
1 Piece(s)Available

8 Days or more

13.763113End Mill Shank1648
1 Piece(s)Available

8 Days or more

13.863113End Mill Shank1648
1 Piece(s)Available

8 Days or more

13.963113End Mill Shank1648
1 Piece(s)Available

8 Days or more

14.163113End Mill Shank1648

Loading...

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type Cobalt HSS Coating Presence Available
Coating Type TiN Oil-Hole Presence Available tip angle(Degree) 118
Units Ordered(Book) 1

Additional Products in this Category

Tech Support