(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Excellent processing performance and durability for the processing of stainless steel
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Diameter D | Groove Length ℓ | Overall Length L | 1 Pack Qty |
2 | 12 | 44 | 10 |
2.1 | 12 | 44 | 10 |
2.2 | 13 | 45 | 10 |
2.3 | 13 | 45 | 10 |
2.4 | 14 | 46 | 10 |
2.5 | 14 | 46 | 10 |
2.6 | 14 | 46 | 10 |
2.7 | 16 | 48 | 10 |
2.8 | 16 | 48 | 10 |
3 | 16 | 48 | 10 |
3.1 | 18 | 50 | 10 |
3.2 | 18 | 50 | 10 |
3.3 | 18 | 50 | 10 |
3.4 | 20 | 52 | 10 |
3.5 | 20 | 52 | 10 |
3.8 | 22 | 54 | 10 |
4 | 22 | 54 | 10 |
4.1 | 22 | 66 | 10 |
4.2 | 22 | 66 | 10 |
4.3 | 24 | 68 | 10 |
4.5 | 24 | 68 | 10 |
4.8 | 26 | 70 | 10 |
5 | 26 | 70 | 10 |
5.1 | 26 | 70 | 10 |
5.3 | 26 | 70 | 10 |
5.5 | 28 | 72 | 10 |
5.8 | 28 | 72 | 10 |
6 | 28 | 72 | 10 |
6.5 | 31 | 75 | 10 |
6.8 | 34 | 78 | 5 |
6.9 | 34 | 78 | 5 |
7 | 34 | 78 | 5 |
7.8 | 37 | 81 | 5 |
8 | 37 | 81 | 5 |
8.5 | 37 | 87 | 5 |
8.6 | 40 | 90 | 5 |
9 | 40 | 90 | 5 |
10 | 43 | 93 | 5 |
10.3 | 43 | 100 | 5 |
10.5 | 43 | 100 | 5 |
11 | 47 | 104 | 5 |
12 | 51 | 108 | 5 |
13 | 51 | 108 | 5 |
Diameter D | Groove Length ℓ | Overall Length L | 1 Pack Qty |
2 | 24 | 56 | 10 |
2.5 | 30 | 62 | 10 |
3 | 33 | 65 | 10 |
3.3 | 36 | 68 | 10 |
3.4 | 39 | 71 | 10 |
3.5 | 39 | 71 | 10 |
4 | 43 | 75 | 10 |
4.2 | 43 | 87 | 10 |
4.3 | 47 | 91 | 10 |
4.5 | 47 | 91 | 10 |
5 | 52 | 96 | 10 |
5.1 | 52 | 96 | 10 |
5.5 | 57 | 101 | 10 |
6 | 57 | 101 | 10 |
6.8 | 69 | 113 | 5 |
7 | 69 | 113 | 5 |
8 | 75 | 119 | 5 |
8.5 | 75 | 125 | 5 |
10 | 87 | 137 | 5 |
Work Material | Stainless Steel | Tool Material Type | Cobalt High-Speed Steel | Link Model | Straight Shank |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | TiN | Oil-Hole Presence | None |
Packed Products | Packed Products | Thinning | Included |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy