(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Precision deep hole drilling is made possible by well-balanced models optimized for the top-grade high-speed steel
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Diameter D | Groove Length ℓ | Overall Length L | Shank Diameter d |
2 | 24 | 56 | 3 |
2.5 | 30 | 62 | 3 |
3 | 33 | 65 | 3 |
3.3 | 36 | 68 | 4 |
3.5 | 39 | 71 | 4 |
3.8 | 43 | 75 | 4 |
4 | 43 | 75 | 4 |
4.2 | 43 | 87 | 6 |
4.3 | 47 | 91 | 6 |
4.5 | 47 | 91 | 6 |
4.8 | 52 | 96 | 6 |
5 | 52 | 96 | 6 |
5.1 | 52 | 96 | 6 |
5.5 | 57 | 101 | 6 |
6 | 57 | 101 | 6 |
6.5 | 63 | 107 | 8 |
6.7 | 63 | 107 | 8 |
6.8 | 69 | 113 | 8 |
6.9 | 69 | 113 | 8 |
7 | 69 | 113 | 8 |
7.8 | 75 | 119 | 8 |
8 | 75 | 119 | 8 |
8.1 | 75 | 125 | 10 |
8.2 | 75 | 125 | 10 |
8.5 | 75 | 125 | 10 |
8.6 | 81 | 131 | 10 |
8.7 | 81 | 131 | 10 |
9 | 81 | 131 | 10 |
9.5 | 81 | 131 | 10 |
9.8 | 87 | 137 | 10 |
10 | 87 | 137 | 10 |
10.2 | 87 | 144 | 12 |
10.3 | 87 | 144 | 12 |
10.4 | 87 | 144 | 12 |
10.5 | 87 | 144 | 12 |
11 | 94 | 151 | 12 |
11.5 | 94 | 151 | 12 |
12 | 101 | 158 | 12 |
12.5 | 101 | 161 | 14 |
13 | 101 | 161 | 14 |
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Powdered High-Speed Steel | Link Model | End Mill Shank |
---|---|---|---|---|---|
Coating Presence | Included | Coating Type | TiAlN | Point Angle(°) | 130 |
Thinning | Included |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy