(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, for Difficult-to-Cut Materials, TiN Coated, Regular【1-10 Pieces Per Package】

HSS Solid Drill Bits - Straight Shank, for Difficult-to-Cut Materials, TiN Coated, Regular

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Excellent processing performance and durability that meet the cutting requirements for machining difficult-to-cut materials

TiN Coated High-Speed Steel Drill for Difficult-to-Cut Materials, Straight Shank / Regular:Related Image
Part Number
SG-SDR2-PACK
SG-SDR2.1-PACK
SG-SDR2.2-PACK
SG-SDR2.3-PACK
SG-SDR2.4-PACK
SG-SDR2.5-PACK
SG-SDR2.6-PACK
SG-SDR2.7-PACK
SG-SDR2.8-PACK
SG-SDR2.9-PACK
SG-SDR3
SG-SDR3-PACK
SG-SDR3.1
SG-SDR3.1-PACK
SG-SDR3.2
SG-SDR3.2-PACK
SG-SDR3.3
SG-SDR3.3-PACK
SG-SDR3.4
SG-SDR3.4-PACK
SG-SDR3.5
SG-SDR3.5-PACK
SG-SDR3.8
SG-SDR3.8-PACK
SG-SDR4
SG-SDR4-PACK
SG-SDR4.1
SG-SDR4.1-PACK
SG-SDR4.2
SG-SDR4.2-PACK
SG-SDR4.3
SG-SDR4.3-PACK
SG-SDR4.5
SG-SDR4.5-PACK
SG-SDR4.8
SG-SDR4.8-PACK
SG-SDR5
SG-SDR5-PACK
SG-SDR5.1
SG-SDR5.1-PACK
SG-SDR5.2
SG-SDR5.2-PACK
SG-SDR5.3
SG-SDR5.3-PACK
SG-SDR5.5
SG-SDR5.5-PACK
SG-SDR5.8
SG-SDR5.8-PACK
SG-SDR6
SG-SDR6-PACK
SG-SDR6.1
SG-SDR6.1-PACK
SG-SDR6.5
SG-SDR6.5-PACK
SG-SDR6.8
SG-SDR6.8-PACK
SG-SDR6.9
SG-SDR6.9-PACK
SG-SDR7
SG-SDR7-PACK
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Hole Diameter (Drilling Diameter) D
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Packed Products Shank Diameter d Diameter Tolerance Tolerance of Shank Diameter

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

22449Packed Products20 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.12449Packed Products2.10 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.22753Packed Products2.20 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.32753Packed Products2.30 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.43057Packed Products2.40 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.53057Packed Products2.50 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.63057Packed Products2.60 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.73361Packed Products2.70 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.83361Packed Products2.80 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.93361Packed Products2.90 ~ -0.014-0.006 ~ -0.066
1 Piece(s)Available

8 Days or more

33361Loose (1 Piece)30 ~ -0.014-0.006 ~ -0.066

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

33361Packed Products30 ~ -0.014-0.006 ~ -0.066
1 Piece(s)Available

8 Days or more

3.13665Loose (1 Piece)3.10 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.13665Packed Products3.10 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.23665Loose (1 Piece)3.20 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.23665Packed Products3.20 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.33665Loose (1 Piece)3.30 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.33665Packed Products3.30 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.43970Loose (1 Piece)3.40 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.43970Packed Products3.40 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.53970Loose (1 Piece)3.50 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.53970Packed Products3.50 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

3.84375Loose (1 Piece)3.80 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.84375Packed Products3.80 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

44375Loose (1 Piece)40 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

44375Packed Products40 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.14375Loose (1 Piece)4.10 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.14375Packed Products4.10 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.24375Loose (1 Piece)4.20 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.24375Packed Products4.20 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.34780Loose (1 Piece)4.30 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.34780Packed Products4.30 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.54780Loose (1 Piece)4.50 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.54780Packed Products4.50 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

4.85286Loose (1 Piece)4.80 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.85286Packed Products4.80 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

55286Loose (1 Piece)50 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

55286Packed Products50 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.15286Loose (1 Piece)5.10 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.15286Packed Products5.10 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.25286Loose (1 Piece)5.20 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.25286Packed Products5.20 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.35286Loose (1 Piece)5.30 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.35286Packed Products5.30 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.55793Loose (1 Piece)5.50 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.55793Packed Products5.50 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

5.85793Loose (1 Piece)5.80 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

5.85793Packed Products5.80 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

65793Loose (1 Piece)60 ~ -0.018-0.010 ~ -0.085

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

65793Packed Products60 ~ -0.018-0.010 ~ -0.085
1 Piece(s)Available

8 Days or more

6.163101Loose (1 Piece)6.10 ~ -0.022-0.013 ~ -0.103

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6.163101Packed Products6.10 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

6.563101Loose (1 Piece)6.50 ~ -0.022-0.013 ~ -0.103

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6.563101Packed Products6.50 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

6.869109Loose (1 Piece)6.80 ~ -0.022-0.013 ~ -0.103

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6.869109Packed Products6.80 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

6.969109Loose (1 Piece)6.90 ~ -0.022-0.013 ~ -0.103

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

6.969109Packed Products6.90 ~ -0.022-0.013 ~ -0.103
1 Piece(s)Available

8 Days or more

769109Loose (1 Piece)70 ~ -0.022-0.013 ~ -0.103

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

769109Packed Products70 ~ -0.022-0.013 ~ -0.103

Loading...

Specifications

TiN Coated High-Speed Steel Drill for Difficult-to-Cut Materials, Straight Shank / Regular:Related Image

Model Number
SG-SDR
Diameter
D
Groove Length
Overall Length
L
Pack Product
Qty
2244910 Pieces
2.1244910 Pieces
2.2275310 Pieces
2.3275310 Pieces
2.4305710 Pieces
2.5305710 Pieces
2.6305710 Pieces
2.7336110 Pieces
2.8336110 Pieces
2.9336110 Pieces
3336110 Pieces
3.1366510 Pieces
3.2366510 Pieces
3.3366510 Pieces
3.4397010 Pieces
3.5397010 Pieces
3.8437510 Pieces
4437510 Pieces
4.1437510 Pieces
4.2437510 Pieces
4.3478010 Pieces
4.5478010 Pieces
4.8528610 Pieces
5
52
86
10 Pieces
5.1
52
86
10 Pieces
5.2
52
86
10 Pieces
5.3
52
86
10 Pieces
5.5
57
93
10 Pieces
5.8
57
93
10 Pieces
6
57
93
10 Pieces
6.1
63
101
10 Pieces
6.5
63
101
10 Pieces
6.8
69
109
10 Pieces
6.9
69
109
10 Pieces
7
69
109
10 Pieces
7.8
75
117
5 Pieces
8
75
117
5 Pieces
8.5
75
117
5 Pieces
8.6
81
125
5 Pieces
9
81
125
5 Pieces
10
87
133
-
10.3
87
133
-
10.5
87
133
-
11
94
142
-
12
101
151
-
12.5
101
151
-
13
101
151
-

For Cutting Conditions, Refer to >>Click here.

More Information


It demonstrates a perfect cutting performance from general steel to stainless steel, and even with difficult-to-cut materials such as titanium, Inconel, and heat-resistant alloys, etc.
The discharge of cutting chips is promoted by shaping with a strong twist.
X-model thinning provides a good bite when cutting and the thrust load is reduced significantly.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type Cobalt High-Speed Steel Link Model Straight Shank
Coating Presence Included Coating Type TiN Oil-Hole Presence None
Point Angle(°) 130 Thinning Included

Additional Products in this Category

Complementary Products

Tech Support