(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Metal conduit accessories are used to connect and install metal conduits for covering electrical wiring. Screw-in connectors are more common, and connectors that fasten to the conduit with screws in a vertical direction to the surface are also available. Connectors feature a solder-free conn ...Readmore
Metal conduit accessories are used to connect and install metal conduits for covering electrical wiring. Screw-in connectors are more common, and connectors that fasten to the conduit with screws in a vertical direction to the surface are also available. Connectors feature a solder-free connecting construction. Metal conduits are often exposed to rain and wind or are installed in the ground, and for this reason they feature a particularly rugged construction and are made with materials with excellent waterproof and insulation characteristics. Some conduits can withstand very high temperatures. In addition to screw-in types, clip types and anchor types are also available. A wide variety of brackets that fix the conduits to their surrounds and are compatible with various mounting surfaces are also available. ▲ Close
MISUMI
Metal conduit connector for FAG / FSV / FTUB / FSN series only (straight model). Parallel pipe screw (PF screw) specification
Days to Ship: | 8 Days or more |
---|
Metal Conduit Connector (90° Angle)
MISUMI
Metal conduit connector for FAG / FSV / FTUB / FSN series only (angle model). Parallel pipe screw (PF screw) specification. Space-saving wiring is possible since the connector is bent at 90 degrees.
Days to Ship: | 8 Days or more |
---|
Connector (includes parallel male screws)【1-20 Pieces Per Package】
Sankei Manufacturing
[Features]
This connector joins a Keiflex conduit to the knockout point on the control panel. Includes parallel male screws.
*Please be aware there was a mistake in the 2015 wiring parts catalog. [KMBG28] The notation “per item” refers to products sold in packs which contain multiple units per pack, and does not indicate items sold individually. We apologize for any inconvenience this may have caused.
Days to Ship: | 8 Days or more |
---|
MISUMI
Ground ring made of brass for FAG / FSV / FTUB / FSN series conduit only that can easily be mounted and connected using the included lock nut. It is to be used only in areas where the there is high risk of electrical leakage or an incomplete ground.
Days to Ship: | 6 Days or more |
---|
Meal Connector (includes a male screw for a thin steel electrical conduit)
Sankei Manufacturing
[Features]
・This is a connector for connecting the Keiflex to the knockout point on the control panel.
· With screw for thin steel wiring tube.
Days to Ship: | 8 Days or more |
---|
Hagi
[Features]
- Connects sensors from assorted manufacturers to fiber protectors.
- Head connector connects to the sensor head.
[Use]
- Used for pull-out parts of measuring instruments, sensor devices, robots, and amusement devices as a sensor-protecting tube terminal connector.
Days to Ship: | 8 Days or more |
---|
Flexible Model Tube Connector for KSN (Cylindrical Long Head)
MISUMI
Dedicated connector for the KSN series
Days to Ship: | 8 Days or more |
---|
Metal Conduit Connector (for MS Connector)
MISUMI
Metal conduit connector for FAG / FSV / FTUB / FSN series only (MS connector connection model). American unified screw specification. Please use when connecting MS connector to the metal tube
Days to Ship: | 8 Days or more |
---|
Combination coupling (K-Flex + thick steel/thin steel wire tube)
Sankei Manufacturing
[Features]
· Threaded combination coupling for connecting K-flex and steel wire tubing.
Days to Ship: | 8 Days or more |
---|
Sankei Manufacturing
[Features]
・These products are steel ferrules for protecting the pipe ends of Keiflex units.
Days to Ship: | 6 Days or more |
---|
Bushings (insulation type)【1-20 Pieces Per Package】
Sankei Manufacturing
[Features]
・These bushings are attached to the ends of plica tubes to prevent damage to the coating of wires.
・Insulation type.
・Screw method tubing connection for the plica tube.
Days to Ship: | 7 Days or more |
---|
Flexible Model Tube Connector for KSN (Cylindrical Short Head)
MISUMI
Dedicated connector for the KSN series. Terminal protection cap ideal for burr protection of the metal tube cut end
Days to Ship: | 8 Days or more |
---|
Flexible Model Tube Connector for KSN (Screw-model Head)
MISUMI
Dedicated connector for the KSN series. M screw standard products can be mounted, since M screw tap is cut off from the connector tip
Days to Ship: | 8 Days or more |
---|
Flexible Model Tube Connector for KSN (Head for Panel Mounting)
MISUMI
Dedicated connector for the KSN series. Can be mounted to panel / box board, etc. (lock nut included)
Days to Ship: | 8 Days or more |
---|
Flexible Fixed Model Tube Connector for ISN (Cylindrical Head)
MISUMI
Cylindrical long connector (for ISN)
Days to Ship: | 8 Days or more |
---|
Flexible Fixed Model Tube Connector for ISN (Screw-model Head)
MISUMI
Screw head connector (for ISN).
Days to Ship: | 8 Days or more |
---|
Flexible Fixed Model Tube Connector for ISN (Head for Panel Mounting)
MISUMI
Connector for panel mounting (for ISN)
Days to Ship: | 8 Days or more |
---|
KSN/ISN Combined Connector (Terminal Protection Cap)
MISUMI
A terminal protection cap for KSN / ISN only. Please use for the burr protection of the tube
Days to Ship: | 8 Days or more |
---|
Metal Conduit Connector (45° Angle)
MISUMI
Metal conduit connector for FAG / FSV / FTUB / FSN series only that can be in tight, space-saving applications due to it being bent at a 45° angle. It comes with a lock nut and a fitted gasket seal, allowing it to be mounted securely to any panel surface.
Days to Ship: | 8 Days or more |
---|
Metal Conduit Connector (for MS Drip-Proof Connector)
MISUMI
For connecting to the metal protective tube and the rain-proof connector.
Days to Ship: | 8 Days or more |
---|
Metal Conduit Connector (Straight/PG Screw)
MISUMI
Metal conduit connector for FAG / FSV / FTUB / FSN series only (HAN connector connection model). PG screw specification. Please use when connecting the Han connector from Harding, Inc. to the metal tube
Days to Ship: | 8 Days or more |
---|
Metal Conduit Terminal Protection Cap
MISUMI
Terminal cap for FAG / FSV / FTUB / FSN series only. Please use when protecting the terminal of the metal tube. Can be easily connected with a lock nut. A round terminal contact is also possible.
Days to Ship: | 6 Days or more |
---|
Metal Conduit Saddle (1 piece Fixed)
MISUMI
An iron grinding saddle plate with chromate plating for the metal protective tube. It features an adjuster for use in a wide variety of conduit models, pipes, tubes, hoses and round bars with different outer diameters.
Days to Ship: | 6 Days or more |
---|
Metal Conduit Saddle (2-3 Pieces, Fixed)
MISUMI
Saddle for metal protective tube (for 2?3 piece anchoring)
Days to Ship: | 6 Days or more |
---|
Metal Conduit Saddle (Single-sided, Fixed)
MISUMI
Saddle for metal protective tube (unilateral anchoring)
Days to Ship: | 6 Days or more |
---|
90° connector (with conduit use parallel screws)
Sankei Manufacturing
[Features]
· A 90° type connector with connection to knockout of K-Flex control panel.
· With pipe inline male threads.
Days to Ship: | 8 Days or more |
---|
Sankei Manufacturing
[Features]
· Diecast combination coupling for connecting a Keiflex tube and a steel electrical conduit.
· For use with thick steel electrical conduits.
Days to Ship: | 8 Days or more |
---|
Sankei Manufacturing
[Features]
· Threaded combination coupling for connecting the plica tube and steel conduit.
・Suitable for connections for thick steel electrical conduits.
・The plica tube and steel electrical conduit connections are both screw connections.
Days to Ship: | 13 Days or more |
---|
Sankei Manufacturing
[Features]
· Threaded combination coupling for connecting the plica tube and steel conduit.
・Suitable for connections for thin steel electrical conduits.
Days to Ship: | 13 Days or more |
---|
Sunflake-ROBO knockout connection use connector (standard)
Sankei Manufacturing
[Features]
· Connector for connecting Sunflake ROBO to control panel knockout.
· With pipe inline male threads. Standard.
· Tensile strength of connector with Sunflake ROBO #16-#63 is 250N (JIS light).
Days to Ship: | 8 Days or more |
---|
Sankei Manufacturing
[Features]
•Combination coupling for connecting a plica tube and steel electrical conduit without screws.
•The plica tube connection is a screw connection, and the steel electrical conduit connection is fixed in place with small screws.
•The tensile strength of the plica tube and couplings is 500 N (JIS medium).
•The tensile strength of the coupling with the electrical conduit is 500 N for model numbers 10–30 (JIS medium), and 1, 000 N for model numbers 38 and above (JIS heavy).
Days to Ship: | 7 Days or more |
---|
Knock-out use connector (With thick steel wire conduit tube thread)【1-20 Pieces Per Package】
Sankei Manufacturing
[Features]
· Non union type connector for connecting the plica tube to knockouts in boxes.
· With screw for thick steel conduit.
· The tensile strength of the plica tube and couplings is 500N (JIS medium).
Days to Ship: | 8 Days or more |
---|
Sankei Manufacturing
[Features]
· Non union type connector for connecting the plica tube to knockouts in boxes.
· With screw for thin steel wiring tube.
Days to Ship: | 6 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Plastic Connector (includes parallel male screws for use with pipes)【1-5 Pieces Per Package】
Sankei Manufacturing
[Features]
・This is a plastic connector for connecting the Keiflex to the knockout point on the control panel.
· Equipped with tube inline male threads.
Days to Ship: | 8 Days or more |
---|
Waterproof combination coupling (waterproof pre-coupling + screwless steel wire conduit)
Sankei Manufacturing
[Features]
· Combination coupling thanks to connection of waterproof pre-coupling and screwless conduit.
· Union method for connecting the plica tube.
· The tensile strength of the plica tube and couplings is 500N (JIS medium).
· The tensile strength of the electrical wire conduit and coupling for #15-30 is 500N (JIS medium), and 1000N for 38 and over (JIS heavy).
Days to Ship: | 8 Days or more |
---|
Sankei Manufacturing
[Features]
· Combination coupling thanks to connection of waterproof pre-coupling and steel conduit.
· Union method for connecting the plica tube.
· Threaded screw connection of the steel wire conduit.
· The tensile strength of the plica tube and couplings is 500N (JIS medium).
Days to Ship: | 8 Days or more |
---|
Junction Box (fireproof structure)
Shimada Electric
[Features]
•Appropriate for use in Class 1 and Class 2 hazardous locations
•Suitable for outdoor use thanks to the O-ring sealed cover providing excellent waterproof properties
[Applications]
•Joining conduits in explosion-proof electrical installations
•Branching and connecting electrical wires
Days to Ship: | 8 Days or more |
---|
Hagi
[Features]
- Connects sensors from assorted manufacturers to fiber protectors.
- Head connector connects to the sensor head.
[Use]
- Used for pull-out parts of measuring instruments, sensor devices, robots, and amusement devices as a sensor-protecting tube terminal connector.
Days to Ship: | 8 Days or more |
---|
Union Coupling (fireproof structure)
Shimada Electric
[Features]
- Can be used in Class 1 and Class 2 hazardous locations.
- Conduits and electric motor parts can be connected to each other easily without any rotation required.
[Use]
- Wire tube accessory for explosion-proof electrical work.
- SUM format: male screw x female screw, SUF format: female screw x female screw.
Days to Ship: | 8 Days or more |
---|
Shimada Electric
[Features]
•Appropriate for use in Class 1 and Class 2 hazardous locations
[Applications]
•Joining conduits in explosion-proof electrical installations
•Joining conduit to electrical equipment or junction boxes (hubs) with different diameter fittings
Days to Ship: | 8 Days or more |
---|
Shimada Electric
[Features]
•Appropriate for use in Class 1 and Class 2 hazardous locations
[Applications]
•Joining conduits in explosion-proof electrical installations
•Joining conduit to electrical equipment or junction boxes (hubs) with different diameter fittings
Days to Ship: | 8 Days or more |
---|
Hagi
[Features]
- A cap used for casing tube terminal processing.
- The screw stopping type uses a screw to fix the tube screwed into the connector in place.
- The tube opening prevents damage to optical fiber and other cables.
[Use]
- Used on pulled-out parts of measuring instruments, sensor devices, robots, and amusement devices as a tube terminal connector for sensor protection.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
Type |
Brand | MISUMI | MISUMI | Sankei Manufacturing | MISUMI | Sankei Manufacturing | Hagi | MISUMI | MISUMI | Sankei Manufacturing | Sankei Manufacturing | Sankei Manufacturing | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Sankei Manufacturing | Sankei Manufacturing | Sankei Manufacturing | Sankei Manufacturing | Sankei Manufacturing | Sankei Manufacturing | Sankei Manufacturing | Sankei Manufacturing | Sankei Manufacturing | Sankei Manufacturing | Sankei Manufacturing | Sankei Manufacturing | Shimada Electric | Hagi | Shimada Electric | Shimada Electric | Shimada Electric | Hagi |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Connector (includes parallel male screws)【1-20 Pieces Per Package】 | Meal Connector (includes a male screw for a thin steel electrical conduit) | Flexible Model Tube Connector for KSN (Cylindrical Long Head) | Combination coupling (K-Flex + thick steel/thin steel wire tube) | Flexible Model Tube Connector for KSN (Cylindrical Short Head) | Flexible Model Tube Connector for KSN (Head for Panel Mounting) | Flexible Fixed Model Tube Connector for ISN (Cylindrical Head) | Flexible Fixed Model Tube Connector for ISN (Screw-model Head) | Flexible Fixed Model Tube Connector for ISN (Head for Panel Mounting) | Knock-out use connector (With thick steel wire conduit tube thread)【1-20 Pieces Per Package】 | Plastic Connector (includes parallel male screws for use with pipes)【1-5 Pieces Per Package】 | Waterproof combination coupling (waterproof pre-coupling + screwless steel wire conduit) | |||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 13 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
| |||||||||||||||||||||||||||||||||||||||||
Type | Connector | Connector | Connector | Other | Connector | Connector | Connector | Connector | Coupling | Other | Other | Connector | Connector | Connector | Connector | Connector | Connector | Connector | Connector | Connector | Connector | Cap | Saddle Clamp | Saddle Clamp | Saddle Clamp | Connector | Coupling | Coupling | Coupling | - | Coupling | Connector | Connector | Other | Connector | Coupling | Coupling | Enclosure | Connector | Coupling | Other | Other | Cap |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy