(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Connector (includes parallel male screws for use with pipes)【1-5 Pieces Per Package】

Plastic Connector (includes parallel male screws for use with pipes)
  • Volume Discount

[Features]
・This is a plastic connector for connecting the Keiflex to the knockout point on the control panel.
· Equipped with tube inline male threads.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

Part Number
KMBGP16
KMBGP22
KMBGP28
KMBGP36
KMBGP54
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connectable wire tube Maximum outer diameter of compatible cable
(mm)
Connection screw (ΦS1)
(mm)
Connection screw (nominal)
1 Piece(s)Available

14 Days or more

16 (Note)1320.9G1/2
1 Piece(s)Available

14 Days or more

22 (Note)1826.4G3/4
1 Piece(s)Available

14 Days or more

28 (Note)2433.2G1
1 Piece(s)Available

8 Days or more

36 (Note)3241.9G1-1/4

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

54 (Note)4859.6G2
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connectable wire tube Maximum outer diameter of compatible cable
(mm)
Connection screw (ΦS1)
(mm)
Connection screw (nominal)

Loading...

  1. 1

Basic Information

Type Connector Material Zinc Die-Cast Temperature range(℃) -20 to 90
Properties Oil-resistant Primary materials PA6 Notes (Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI.
Protection grade IP67 Flame retardant UL94V0

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.