(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal Conduit Connector (Straight/PG Screw)

Metal Conduit Connector (Straight/PG Screw)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Metal conduit connector for FAG / FSV / FTUB / FSN series only (HAN connector connection model). PG screw specification. Please use when connecting the Han connector from Harding, Inc. to the metal tube


● PG screw model conduit connector with German DIN standard mounting part. For connecting conduits to Harting Han series connectors, etc. Seal gaskets are not included. Use rubber gasket GP if required.

* Depending on the quantity of your order, the delivery time may require an estimate.
* The appearance and specifications are subject to change without notice.
 

(i)Caution

Part Number

Configured Part Number is shown.

Specifications

Metal Conduit Connector (Straight / PG Screw):Related Image

Model NumberApplicable ConduitsScrew Size
A
BInner Diameter CLength before tightening L
Opposite Side DOpposite Side D'Mounting Hole
Diameter
Weight (g)
TypeSize
TypeSize
MSPG12-PG11FAG
FSV
FTUB
FSN
12PG11710.72327291952
12-PG13.512PG13.5710.72327292154
12-PG1612PG16810.72327292356
16-PG1616PG1681426.532352386
22-PG2122PG21818.926.536392998
28-PG2928PG29824.529464937.5160

More Information

Metal Conduit Connector (Straight / PG Screw):Related Image
Metal Conduit Connector (Straight / PG Screw):Related Image

Metal Conduit Connector (Straight / PG Screw):Related Image
Part Number
MSPG12-PG11
MSPG12-PG13.5
MSPG16-PG16
MSPG22-PG21
MSPG28-PG29
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Size Compatible Conduit Size (FAG, FSV, FSN)
1 Piece(s)Available

8 Days or more

PG1112
1 Piece(s)Available

8 Days or more

PG13.512
1 Piece(s)Available

8 Days or more

PG1616
1 Piece(s)Available

8 Days or more

PG2122
1 Piece(s)Available

8 Days or more

PG2928

Loading...

  1. 1

Basic Information

Type Connector Material Brass Rod (Nickel Plating) Material Brass Bar (Nickel-Plated)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.