(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cylindrical long connector (for ISN)
* The appearance and specifications are subject to change without notice.
Part Number
Configured Part Number is shown.
■Standard Table
Model Number | Size (Tolerance ±0.2) | Compatible Tube | Weight (g) |
|||
B | C | D | E | |||
BS-5 | 9 | 4.9 | 8 | 7 | ISN5 | 1.7 |
BS-8 | 12 | 7.9 | 9 | 8 | INS8 | 2.1 |
BS-9.5 | 14 | 9.4 | 11 | 9 | ISN9.5 | 3.6 |
BS-12.5 | 20 | 12.6 | 15 | 13 | ISN12.5 | 15.0 |
Loading...
Type | Connector | Material | Brass / Surface Treatment / Nickel Plating | Material | Brass Surface Finish: Nickel-plated |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy