(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Dedicated connector for the KSN series. Can be mounted to panel / box board, etc. (lock nut included)
· Appearance and specifications are subject to change without notice.
Part Number
Configured Part Number is shown.
Model Number | Screw Size | Size (Tolerance ±0.2) | Compatible Tube | Weight (g) |
|||||
M | Pitch | B | C | D | E | F | |||
BCD2.5 | M5 | 0.8 | 5 | 2.4 | 14 | 7 | 5 | KSN2.5 | 2.4 |
BCD3 | M5 | 0.8 | 6.5 | 2.9 | 15 | 7 | 5 | KSN3 | 3.2 |
BCD4 | M6 | 0.75 | 8 | 3.6 | 14 | 7 | 5 | KSN4 | 3 |
BCD5 | M8 | 1 | 10 | 4.8 | 17 | 7 | 8 | KSN5 | 6 |
BCD6 | M8 | 1 | 10 | 5.8 | 17 | 7 | 8 | KSN6 | 4.5 |
BCD7 | M10 | 1 | 11 | 6.8 | 17 | 7 | 8 | KSN7 | 6.4 |
BCD8 | M12 | 1 | 13 | 7.8 | 17 | 8 | 8 | KSN8 | 8.5 |
BCD9.5 | M14 | 1 | 17 | 9.4 | 20 | 11 | 8 | KSN9.5 | 18.5 |
BCD12.7 | M16 | 1.5 | 19 | 12.6 | 25 | 13 | 10 | KSN12.7 | 19.1 |
BCD15.8 | M20 | 1.5 | 24 | 15.6 | 25 | 13 | 10 | KSN15.8 | 20.8 |
Part Number |
---|
BCD2.5 |
BCD3 |
BCD4 |
BCD5 |
BCD6 |
BCD7 |
BCD8 |
BCD9.5 |
BCD12.7 |
BCD15.8 |
Part Number |
---|
Loading...
Type | Connector | Material | Brass / Surface Treatment / Nickel Plating | Material | Brass Surface Finish Nickel-plated |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy