(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° connector (with conduit use parallel screws)

90° connector (with conduit use parallel screws)
  • Volume Discount

[Features]
· A 90° type connector with connection to knockout of K-Flex control panel.
· With pipe inline male threads.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

Part Number
KM90BG12
KM90BG16
KM90BG22
KM90BG28
KM90BG36
KM90BG42
KM90BG54
Part NumberMinimum order quantityVolume DiscountDays to Ship Connectable wire tube Maximum outer diameter of compatible cable
(mm)
Connection screw (ΦS1)
(mm)
Connection screw (nominal)
1 Piece(s)Available

14 Days or more

12 (Note)1020.9G1/2
1 Piece(s)Available

8 Days or more

16 (Note)1320.9G1/2
1 Piece(s)Available

8 Days or more

22 (Note)1826.4G3/4
1 Piece(s)Available

8 Days or more

28 (Note)2433.2G1
1 Piece(s)Available

8 Days or more

36 (Note)3241.9G1-1/4
1 Piece(s)Available

8 Days or more

42 (Note)3747.8G1-1/2
1 Piece(s)Available

8 Days or more

54 (Note)4859.6G2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Connectable wire tube Maximum outer diameter of compatible cable
(mm)
Connection screw (ΦS1)
(mm)
Connection screw (nominal)

Loading...

  1. 1

Basic Information

Type Connector Material Zinc Die-Cast Temperature range(℃) -20 to 90
Primary materials Zinc alloy die cast (ZDC2) Surface treatment Electrogalvanization (trivalent bright chromate) Standard UL, CSA
Notes (Note) Indicates KMS, KMV, KPF, KIC, KIH, KIV, KPBF, KUU, KCS, KMB, KIB, KM, and KI. Protection grade IP67

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.