(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Insulated Clips - Banana Plug, Soldered, Various Colors, φ4 mm【1-100 Pieces Per Package】
MISUMI
Banana plug that can be selectively used in the 6 color model. Web Harness Compatible Products
Days to Ship: | 6 Days or more |
---|
Banana Plug - Compact, φ4 mm, 6A
MISUMI
Panel thickness up to 11 mm can be mounted to the low-profile banana socket. Drilling Support
Days to Ship: | Same day |
---|
Show Stock Products
Alligator Clip - Various Sizes, PVC, Soldered
MISUMI
Alligator clips corresponding to every size. 2 Colors, Red / Black. With Solder.
Days to Ship: | Same day or more |
---|
Show Stock Products
Miyama Electric
·Classification: MT terminal
·Minimum order quantity: 2 pcs.
·Color: Black, red; "others": white; "others": metal knob
Days to Ship: | 6 Days or more |
---|
IC Clip (for Probe Mounting Only)
MISUMI
Improved workability with the world's smallest test clip. Red, black and 10-color sets available.
Days to Ship: | 8 Days or more |
---|
Alligator Clip - Non-Soldered, Various Colors
MISUMI
Environmentally friendly crimp type alligator clip. Available in a set of red and black as well as a 6 color set
Days to Ship: | 8 Days or more |
---|
MISUMI
Banana socket adaptable up to 16A. Available in 2 colors, red and black
Days to Ship: | Same day |
---|
Show Stock Products
φ4mm Banana Plug (10 A)【1-100 Pieces Per Package】
MISUMI
Banana socket that can be selectively used in the 6 color model. Available in Red, Black, Blue, Yellow, Green and White
Days to Ship: | 6 Days or more |
---|
MISUMI
φ2 mm pin plug with nickel plating. Web Harness Compatible.
Days to Ship: | 8 Days or more |
---|
4mm Banana Plug Harness【5 Pieces Per Package】
MISUMI
These Banana Plug harnesses come with male connectors designed to connect to Banana Sockets (Jacks). Banana plugs possess a unique contact tip. The contact pin features ‘metal-leaves’ that protrude outward to generate a strong contact within a socket. The leaves design help prevent connection fails when movement or vibrations are present and offers more reliable testing.
[Features]
•Single or Double-Ended Cordsets
•Compatible w/ 4 mm banana sockets
•Applicable Wire: UL1007; 20 AWG
•Applicable Plug: TJ-560- **
•Voltage rating: 30 VAC
•Current rating: 3A
Days to Ship: | 8 Days or more |
---|
Test Lead Set【6 Pieces Per Package】
Teishin Electric
•Classification : Coaxial test lead
For complete product overview and details on Test Lead Set (Teishin Electric) see the sections below:
Days to Ship: | 9 Days or more |
---|
φ2mm Pin Socket (Gold Plating)
MISUMI
φ2 mm, pin-socket with gold plating. Available in the five models of red, black, blue, yellow and green.
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
φ2 mm banana plug with gold plating. Available in the five models of red, black, blue, yellow and green.
Days to Ship: | Same day or more |
---|
Show Stock Products
φ2mm Pin Socket (Nickel-plated)
MISUMI
φ2 mm pin socket with nickel plating. 6 types of Red, Black, Blue, Yellow, Green and White.
Days to Ship: | 8 Days or more |
---|
MISUMI
Round terminal can be connected to a banana socket via a removable knob. Available in 2 colors, red and black.
Days to Ship: | Same day |
---|
Show Stock Products
Insulated Clips - Banana Plug, φ4 mm
MISUMI
Low-profile panel socket with less protrusion from the board. RoHs compatible product.
Days to Ship: | 8 Days or more |
---|
Insulated Clips - Banana Plug, Soldered, 2 Color Options, φ4 mm
MISUMI
Banana plug with gold plating. Web Harness Compatible Products
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Metal banana socket with excellent strength. Drilling Support
Days to Ship: | 6 Days or more |
---|
Conversion Terminal/Banana Plug⇔BNC Jack
MISUMI
Banana Plug ⇔ BNC Jack Conversion Terminal. RoHs compatible.
Days to Ship: | 8 Days or more |
---|
Conversion Terminal/Banana Jack⇔BNC Plug
MISUMI
Banana Jack ⇔ BNC Plug Conversion Terminal. RoHs compatible
Days to Ship: | 8 Days or more |
---|
MISUMI
φ2 mm pin plug with gold plating. Soldering Model.
Days to Ship: | 8 Days or more |
---|
Insulated Clips - Terminal Panel, 50 x 24 mm
MISUMI
Dual terminals with connecting support for wires via lever. RoHs compatible product.
Days to Ship: | 8 Days or more |
---|
Panel Model Terminal/4-push Lever
MISUMI
4 terminals with connecting support for wires via lever. RoHs compatible product.
Days to Ship: | 8 Days or more |
---|
Insulated Clips - Terminal Panel, 65.4 x 79.2 mm
MISUMI
Dual terminals with a lever that does not protrude past the panel front. RoHs compatible product.
Days to Ship: | 8 Days or more |
---|
IC Clip (for Cable Connection)
MISUMI
IC Clip for Cable Connection. Full Length 40 mm, 50 mm. Available in 2 Colors, Red and Black.
Days to Ship: | 8 Days or more |
---|
2mm RCA Pin Plug Harness【5 Pieces Per Package】
MISUMI
Attach the power cable to a 2 mm pin plug
Days to Ship: | 8 Days or more |
---|
Alligator Clip Harness (1A)【5 Pieces Per Package】
MISUMI
Attach the wire to the alligator clip
Days to Ship: | 8 Days or more |
---|
Alligator Clip Harness (20A)【4 Pieces Per Package】
MISUMI
Attach the wire to the alligator clip
Days to Ship: | 8 Days or more |
---|
Alligator Clip Harness (30A)【4 Pieces Per Package】
MISUMI
Attach the wire to the alligator clip
Days to Ship: | 8 Days or more |
---|
Alligator Clip Harness (3A)【5 Pieces Per Package】
MISUMI
Attach the wire to the alligator clip
Days to Ship: | 8 Days or more |
---|
Teishin Electric
For complete product overview and details on IC Clip Test Lead (Teishin Electric) see the sections below:
Days to Ship: | 6 Days or more |
---|
Teishin Electric
•Used Cable: 0.1 square
•Length L (mm): 250 (except for check pin)
•Packaged Content Set: 2 total including one each of red and black
Days to Ship: | 8 Days or more |
---|
Teishin Electric
For complete product overview and details on Test Lead see the sections below:
Days to Ship: | 8 Days or more |
---|
Teishin Electric
•Classification : Battery Clip
•Color : Black, Red
For complete product overview and details on Battery Clip (Teishin Electric) see the sections below:
Days to Ship: | 6 Days or more |
---|
Teishin Electric
•Classification : Hippo Clip
•Color : Black, Red
For complete product overview and details on Hippo Clip (Teishin Electric) see the sections below:
Days to Ship: | 6 Days or more |
---|
Alligator Clip (Molded Alligator Clip)
Teishin Electric
•Classification : Mold clip
•Color : Red, black, green, yellow, white, blue, Red black
For complete product overview and details on Alligator Clip (Molded Alligator Clip) (Teishin Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Molded Alligator Clip Test Lead
Teishin Electric
For complete product overview and details on Molded Alligator Clip Test Lead (Teishin Electric) see the sections below:
Days to Ship: | 9 Days or more |
---|
Miyama Electric
Test terminal with hook-shaped tip for easy gripping that improves ease of use when securing connections for inspections and measurements.
[Features]
・Red, black, blue, yellow, green, and white color options available.
Days to Ship: | 6 Days or more |
---|
Tester Component, IC Test Lead [6 Units Included]
Asahi Electric
•Classification: IC clip
•Terminal Combination: IC clip / IC clip
Days to Ship: | 8 Days or more |
---|
Tester Component, Testing Rod [2 Units Included]
Asahi Electric
•Classification: Other
For complete product overview and details on Tester Component, Testing Rod [2 Units Included] see the sections below:
Days to Ship: | 8 Days or more |
---|
Battery Clip Red and Black Set
Teishin Electric
•Classification: Battery Clip
•Color: Red black
•Insulation Material: Vinyl chloride
•Terminal Material: Iron
•Plating: Nickel
Days to Ship: | 7 Days or more |
---|
Teishin Electric
•Classification: Coaxial test lead
•Color: Red black
•Used Cable: RG‑58A/U
Days to Ship: | 8 Days or more |
---|
Teishin Electric
•Classification: Coaxial test lead
•Color: Black
Days to Ship: | 8 Days or more |
---|
Teishin Electric
•Classification : Coaxial test lead
•Color : Black
For complete product overview and details on Both Ends Coaxial Test Lead (Teishin Electric) see the sections below:
Days to Ship: | 8 Days or more |
---|
Banana Plug for Testing Purposes
WAGO
•Classification : Banana plug
•Color : Ash, Black, Blue, Green, Green yellow, Orange, Red, White, Yellow
For complete product overview and details on Banana Plug for Testing Purposes (WAGO) see the sections below:
Days to Ship: | 44 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Classification |
Color |
Brand | MISUMI | MISUMI | MISUMI | Miyama Electric | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Teishin Electric | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Teishin Electric | Teishin Electric | Teishin Electric | Teishin Electric | Teishin Electric | Teishin Electric | Teishin Electric | Miyama Electric | Asahi Electric | Asahi Electric | Teishin Electric | Teishin Electric | Teishin Electric | Teishin Electric | WAGO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Insulated Clips - Banana Plug, Soldered, Various Colors, φ4 mm【1-100 Pieces Per Package】 | Insulated Clips - Banana Plug, Soldered, 2 Color Options, φ4 mm | |||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||
Days to Ship | 6 Days or more |
Same day
Show Stock Products |
Same day or more
Show Stock Products | 6 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 6 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more |
Same day
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 6 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 6 Days or more | 8 Days or more | 9 Days or more | 6 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 44 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||
Classification | Banana plug | Banana socket | Alligator clip | Other | Other | Alligator clip | Banana socket | Banana socket | Pin plug | Banana plug | Other | Pin plug / Pin socket | Banana plug | Pin socket | Banana socket | Banana socket | Banana plug | Banana socket | Conversion terminal | Conversion terminal | Pin plug | Panel type terminal | Panel type terminal | Panel type terminal | IC clip | Pin plug | Alligator clip | Alligator clip | Alligator clip | Alligator clip | - | - | - | Other | Other | Other | - | IC clip | IC clip | Other | Other | Other | Other | Other | Banana plug |
Color | Red / Black / Blue / Yellow / Green / Other | Red / Black | Red / Black | Red / Black / Other | Black | Other | Red / Black | Red / Black / Blue / Yellow / Green / Other | Red / Black / Blue / Yellow / Green / Other | Red / Black / Blue / Yellow / Green / Other | - | Red / Black / Blue / Yellow / Green | Red / Black / Blue / Yellow / Green | Red / Black / Blue / Yellow / Green / Other | Red / Black | Red / Black | Red / Black | Other | Black | Other | Red / Black / Blue / Yellow / Green | Other | Other | Other | Red / Black | Red / Black / Blue / Yellow / Green / Other | Red / Black / Blue / Yellow / Green / Other | Other | Other | Red / Black / Blue / Yellow / Green / Other | - | - | - | Red / Black | Red / Black | Other | - | Red / Black / Blue / Yellow / Green / Other | - | - | Other | Other | Black | Black | Black / Blue / Yellow / Green / Other |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy