(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

φ2mm Banana Plug

φ2mm Banana Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

φ2 mm banana plug with gold plating. Available in the five models of red, black, blue, yellow and green.

  • Gold Plated


● Insulated portion is large and insertion and removal are easy.
● Connection via soldering. Compatible connector is Ø 2 mm socket WTN1055R9-GO.

Part Number

Configured Part Number is shown.

Specifications

Model Number Color
WTN1011-GO-RE Red
WTN1011-GO-BK Black
WTN1011-GO-BU Blue
WTN1011-GO-YE Yellow
WTN1011-GO-GR Green

More Information

φ2mm Banana Plug:Related Image

 Specifications

Plating Gold Plating
Insulation PA6
Operating Temperature Range -10°C to 60°C
Rating 6 A / 24 VDC
Peak Voltage 1500 VAC (1 minute Duration)
Insulation Resistance 1 mΩ
Weight 1 g

 

Part Number
WTN1011-GO-BK
WTN1011-GO-BU
WTN1011-GO-GR
WTN1011-GO-RE
WTN1011-GO-YE
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

8 Days or more

Black
1 Piece(s)Available

Same day

Stock

Blue
1 Piece(s)Available

Same day

Stock

Green
1 Piece(s)Available

8 Days or more

Red
1 Piece(s)Available

Same day

Stock

Yellow

Loading...

  1. 1

Basic Information

Category Banana Plug Total Length(mm) 25.4 Rated Current(A) 6
Rated Voltage(V) 24 Plating Gold Plating Operating Temperature Range(°C) -5 ~ 60

Additional Products in this Category

Complementary Products

Tech Support