(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Alligator Clip Harness (1A)【5 Pieces Per Package】

Alligator Clip Harness (1A)
  • Volume Discount

Attach the wire to the alligator clip

  • Nickel-Plated

● The alligator clip supports 1A.
Applicable Wire: UL1007 AWG24
Applicable clip: MJ-*** (Miyama Electric) * This product is not listed in the catalog.
Product Rating: 125V AC / 1A

Part Number

Configured Part Number is shown.

Specifications

Alligator Clip Harness (1A):Related Image

 5 pieces / 1 set (same color)
Model NumberClip Electrical Wire ColorType
MCR1S-RERedAlligator Clip Harness (1A):Related Image
MCR1S-BKBlack
MCR1S-WHWhite
MCR1S-GRGreen
MCR1S-BEBlue
MCR1S-YEYellow
MCR1W-RERedAlligator Clip Harness (1A):Related Image
MCR1W-BKBlack
MCR1W-WHWhite
MCR1W-GRGreen
MCR1W-BEBlue
MCR1W-YEYellow
Part Number
MCR1S-BE-0.5
MCR1S-BE-1
MCR1S-BE-2
MCR1S-BE-3
MCR1S-BK-0.5
MCR1S-BK-1
MCR1S-BK-2
MCR1S-BK-3
MCR1S-GR-0.5
MCR1S-GR-1
MCR1S-GR-2
MCR1S-GR-3
MCR1S-RE-0.5
MCR1S-RE-1
MCR1S-RE-2
MCR1S-RE-3
MCR1S-WH-0.5
MCR1S-WH-1
MCR1S-WH-2
MCR1S-WH-3
MCR1S-YE-0.5
MCR1S-YE-1
MCR1S-YE-2
MCR1S-YE-3
MCR1W-BE-0.5
MCR1W-BE-1
MCR1W-BE-2
MCR1W-BE-3
MCR1W-BK-0.5
MCR1W-BK-1
MCR1W-BK-2
MCR1W-BK-3
MCR1W-GR-0.5
MCR1W-GR-1
MCR1W-GR-2
MCR1W-GR-3
MCR1W-RE-0.5
MCR1W-RE-1
MCR1W-RE-2
MCR1W-RE-3
MCR1W-WH-0.5
MCR1W-WH-1
MCR1W-WH-2
MCR1W-WH-3
MCR1W-YE-0.5
MCR1W-YE-1
MCR1W-YE-2
MCR1W-YE-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Color Color Description Specifications Total Length
(mm)
Type

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 0.5 m0.5Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 1 m1Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 2 m2Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 3 m3Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Black-Cable Length: 0.5 m0.5Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Black-Cable Length: 1 m1Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Black-Cable Length: 2 m2Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Black-Cable Length: 3 m3Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 0.5 m0.5Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Green-Cable Length: 1 m1Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 2 m2Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 3 m3Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Red-Cable Length: 0.5 m0.5Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Red-Cable Length: 1 m1Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Red-Cable Length: 2 m2Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Red-Cable Length: 3 m3Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Other] OthersWhiteCable Length: 0.5 m0.5Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 1 m1Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 2 m2Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 3 m3Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Yellow-Cable Length: 0.5 m0.5Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Yellow-Cable Length: 1 m1Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Yellow-Cable Length: 2 m2Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Yellow-Cable Length: 3 m3Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Blue-Cable Length: 0.5 m0.5Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Blue-Cable Length: 1 m1Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 2 m2Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 3 m3Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Black-Cable Length: 0.5 m0.5Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Black-Cable Length: 1 m1Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Black-Cable Length: 2 m2Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Black-Cable Length: 3 m3Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Green-Cable Length: 0.5 m0.5Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Green-Cable Length: 1 m1Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 2 m2Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 3 m3Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Red-Cable Length: 0.5 m0.5Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Red-Cable Length: 1 m1Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Red-Cable Length: 2 m2Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Red-Cable Length: 3 m3Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Other] OthersWhiteCable Length: 0.5 m0.5Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Other] OthersWhiteCable Length: 1 m1Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 2 m2Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 3 m3Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Yellow-Cable Length: 0.5 m0.5Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Yellow-Cable Length: 1 m1Double-ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Yellow-Cable Length: 2 m2Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Yellow-Cable Length: 3 m3Double-ended

Loading...

  1. 1

Basic Information

Category Alligator Clip Rated Current(A) 1 Rated Voltage(V) AC 125
Applicable Wire UL1007 AWG20 Applicable Plug MJ-□□□ (made by Miyama Electric Co., Ltd.)

Additional Products in this Category

Complementary Products

Tech Support