(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Banana socket that can be selectively used in the 6 color model. Available in Red, Black, Blue, Yellow, Green and White
● Terminals with 10A rated socket in 6 color variations (red, black, blue, yellow, green, white). Connection via soldering.
· Solder after winding the electrical wire around the terminal at the rear of the body.
· The knob cannot be removed.
· This product is made by Sato Parts and stocked and sold by Misumi, using a Misumi part number.
Part Number
Configured Part Number is shown.
Model Number | Color |
TJ-3025-RE | Red |
T-3025-BK | Black |
T-3025-BU | Blue |
T-3025-YE | Yellow |
T-3025-GR | Green |
T-3025-WH | White |
Specifications
Plating | Nickel-plated |
Insulation | Nylon 6 |
Operating Temperature Range | -10°C to 40°C |
Rating | 10A / 125 VAC |
Peak Voltage | 1,000 VAC / 1 minute Duration |
Insulation Resistance | 500 VDC / 100 MΩ or more |
Weight | 4 g |
Part Number |
---|
T-3025-BK |
T-3025-BK-10P |
T-3025-BK-100P |
T-3025-BU |
T-3025-GR |
T-3025-RE |
T-3025-RE-10P |
T-3025-RE-100P |
T-3025-WH |
T-3025-YE |
Loading...
Terminals for Test Measurement
Features
● A wide range of probes and terminals convenient for measuring and testing purposes are availableCommon Specifications
About Combinations
Category | Banana Socket | Rated Current(A) | 10 | Knob Removal | Impossible |
---|---|---|---|---|---|
Plating | Nickel-plated | Operating Temperature Range(°C) | -10 ~ 40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy