(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

IC Clip (for Probe Mounting Only)

IC Clip (for Probe Mounting Only)

Click this image to zoom it.

Move the mouse over the image to zoom

  • IC Clip (for Probe Mounting Only)
  • IC Clip (for Probe Mounting Only)
  • IC Clip (for Probe Mounting Only)
  • Volume Discount

Improved workability with the world's smallest test clip. Red, black and 10-color sets available.


● It is possible to check operation of surface mounted IC board with a minimum pitch of 0.2 mm.
● Contact resistance is low and the effect on the measured signal is minimal.

·The IC clip body and terminal cord are not sold by the piece.
· As the insertion model terminal cord is fixed with screws, it will be slightly loose when connected.

Part Number

Configured Part Number is shown.

FP7S-B-SCS

Specifications

IC Clip (for Probe Mounting Only):Related Image

 

Type Color of the Colored Tip Terminal Cord
FP7S
Pitch: 0.2 - 0.5mm
Tip Length: 8.5mm
R
(red)

B
(black)
SCS (Insertion Type: S size)
SCL (Insertion Type: L size)
NCS (Thread type: S size)
NCL (Thread type: L size)
FP7
Pitch: 0.3 - 1.0 mm
Tip Length: 4mm
SCS (Insertion Type: S size)
SCL (Insertion Type: L size)
NCS (Thread type: S size)
NCL (Thread type: L size)
FP7L
Pitch: 0.3 - 1.0 mm
Tip Length: 13 mm
SCS (Insertion Type: S size)
SCL (Insertion Type: L size)
NCS (Thread type: S size)
NCL (Thread type: L size)
FP7S-10-SET (Set of 10 Colors)
FP7-10-SET (Set of 10 Colors)
FP7L-10-SET (Set of 10 Colors)

* Set of 10 colors ( black, brown, red, orange, yellow, green, blue, purple, gray, white ) includes a 100 mm cord with 1P terminal

More Information

IC Clip (for Probe Mounting Only):Related Image
IC Clip (for Probe Mounting Only):Related Image
IC Clip (for Probe Mounting Only):Related Image

Specifications

Type FP7S FP7 FP7L
Pitch 0.2 - 0.5 mm 0.3 - 1.0mm
Tip Spring Diameter Ø80 μm Ø150 μm
Conductor Resistance (0.1 mA) 11 mΩ max 1 mΩ max 2 mΩ max
Contact Resistance (1 mA) 7 mΩ max
Insulation Resistance 500 MΩ / DC 500 V
Peak Voltage DC100V/min
Operating Temperature Range 0°C to +75°C
Material (Clip body) ABS
Material (Tip pipe) Nickel Copper
Supported Frequencies DC ~ 300MHz
Part Number
FP7S-B-SCS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Category Others Color Black Insulation Resistance 500 VDC, 500 MΩ
Contact Resistance (1 mA) 7 mΩ max Specifications IC Clip (For Probe Mounting) Pitch(mm) 0.2 to 0.5
Operating Temperature Range(°C) 0 ~ 75

Additional Products in this Category

Complementary Products

Tech Support