(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

φ2mm Pin Plug (Gold Plating)

φ2mm Pin Plug (Gold Plating)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

φ2 mm pin plug with gold plating. Soldering Model.

  • Solder
  • Nickel-Plated


● Connection is by soldering, and since 5 colors are available, it is easy to distinguish by colors when connecting.
● Compatible wire size: 0.3 to 0.75 mm2 stranded wire or AWG 22 to 18

The only compatible connector is WTN1055R6-GO-*.
It cannot be used with WTN1055R9-GO-*.

Specifications

φ2mm Pin Plug (Gold Plating):Related Image

Model Number Color
WTN1011R2-GO-RE Red
WTN1011R2-GO-BK Black
WTN1011R2-GO-BU Blue
WTN1011R2-GO-YE Yellow
WTN1011R2-GO-GR Green

More Information

φ2mm Pin Plug (Gold Plating):Related Image

Specifications

Plating Gold Plating
Insulation ABS (UL94-HB)
Operating Temperature Range -10°C to +60°C
Rating 6 A / 24 VDC
Peak Voltage 1500 VAC (1 minute Duration)
Insulation Resistance 500 VDC / 100 MΩ or more
Contact Resistance 1 mΩ
Part Number
WTN1011R2-GO-BK
WTN1011R2-GO-BU
WTN1011R2-GO-GR
WTN1011R2-GO-RE
WTN1011R2-GO-YE
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

8 Days or more

Black
1 Piece(s)Available

8 Days or more

Blue
1 Piece(s)Available

8 Days or more

Green
1 Piece(s)Available

8 Days or more

Red
1 Piece(s)Available

8 Days or more

Yellow

Loading...

  1. 1

Terminals for Test Measurement

Features

● A wide range of probes and terminals convenient for measuring and testing purposes are available
● Insulated terminals for testing are available
● EN standard acquired CE marking compatible products are also available

Common Specifications

About Combinations

About Combinations

● Universal terminals popular for general measuring and testing purposes are available in wide variety at competitive prices.
● Terminals with insulating cover are, with the exception of a few, CE mark compatible products that have acquired European EN standards. These include some products that have acquired the UL standard, allowing for use with greater peace of mind.

Basic Information

Category Pin Plug Rated Current(A) 6 Plating Gold Plating
Operating Temperature Range(°C) -5 ~ 60

Additional Products in this Category

Complementary Products

Tech Support