(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Reamer R Series with Oil Hole CR-H (Part Numbers)

Carbide Reamer R Series with Oil Hole CR-H
  • Volume Discount

[Features]
· By adding an oil hole, the influence of heat during machining can be suppressed and the abrasion resistance is improved.
· The short product length improves tool rigidity and enables even higher-precision machining.
· As with the R Series, it is capable of machining everything from difficult-to-cut materials such as stainless steel to high hardness steel.
· Blade diameter tolerance of +0.005/0 is adopted.
· By injecting cutting oil from the oil hole provided in the blade groove and applying it directly to the blade tip, the influence of heat during machining can be suppressed.

(i)Caution

  • For better machining, internal and external lubrication are recommended in combination.

Part Number

Configured Part Number is shown.

CR8.005H

Part Number
CR8.005H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 8.005$8.005 Work Material Quenched and tempered steel / high hardness steel / Stainless Steel Groove Length(mm) 24$24
Coating Presence Available Groove Shape Spiral Base-Blade Availability NA
Overall Length L(mm) 85$85 shank diameter d 8.0$8.0 Length under neck ℓ2(mm) 48
Grip length B(mm) 1.0$1.0 Diameter tolerance(mm) 0 to 0.005 Coating Type Purple Coating
Number of flutes 4$4

Please check the type/dimensions/specifications of the part CR8.005H in the Carbide Reamer R Series with Oil Hole CR-H series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.