(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Spiral Reamers - Straight Shank, Blind Hole Machining, BCER

Carbide Spiral Reamers - Straight Shank, Blind Hole Machining, BCER
  • Volume Discount

Tip brazing type, straight shank specification. A reamer for complete blind holes that's capable of cleanly processing the bottom surface. End mill shank is adopted.

Part Number

Configured Part Number is shown.

Part Number
BCER125
BCER130
BCER135
BCER140
BCER145
BCER150
BCER155
BCER160
BCER165
BCER170
BCER175
BCER180
BCER185
BCER190
BCER195
BCER200
BCER205
BCER210
BCER215
BCER220
BCER225
BCER230
BCER235
BCER240
BCER245
BCER250
BCER255
BCER260
BCER265
BCER270
BCER275
BCER280
BCER285
BCER290
BCER295
BCER300
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Number of flutes NT Length under neck
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Carbide length
(mm)
Internal Diameter
(mm)
Diameter tolerance details
1 Piece(s)Available

12 Days or more

12.53641100.31651226φ6.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

133641100.31651226φ6.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

13.53641150.31701626φ7.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

143641150.31701626φ7.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

14.53641200.31801626φ7.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

153641200.31801626φ7.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

15.53741250.31851627φ8.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

163741250.31851627φ8.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

16.53761250.41851627φ8.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

173761250.41851627φ8.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

17.53761300.41952027φ9.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

183761300.41952027φ9.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

18.53761300.41952027φ9.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

193761300.41952027φ9.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

19.53761400.42052027φ10.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

203761400.42052027φ10.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

20.54161500.42152031φ10.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

214161500.42152031φ10.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

21.54161500.42152031φ 11.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

224161500.42152031φ 11.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

22.54161600.42302531φ 11.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

234161600.42302531φ 11.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

23.54161600.42302531φ12.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

244161600.42302531φ12.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

24.54161600.42302531φ12.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

254161600.42302531φ12.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

25.54161600.42302531φ13.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

264161600.42302531φ13.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

26.54161600.42302531φ13.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

274161600.42302531φ13.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

27.54681600.42403236φ14.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

284681600.42403236φ14.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

28.54681600.42403236φ14.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

294681600.42403236φ14.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

29.54681600.42403236φ15.0+0.008~+0.017
1 Piece(s)Available

12 Days or more

304681600.42403236φ15.0+0.008~+0.017

Loading...

  1. 1

Basic Information

Shank Type straight shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N Available Tool Material Type Carbide
Diameter tolerance m5 Tip chamfer angle 45° Torsional Angle 30°R

Additional Products in this Category

Tech Support