(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Cutting speed can be increased by 50% compared to carbide straight blade types.
· Ideal for deep drilling: Long neck section.
· Excellent anterior chip discharge: 30° torsion, left
Part Number |
---|
Loading...
Shank Type | End Mill Shank | work material | general steel / Quenched and tempered steel / Cast Iron / Resin / Die Steel / Alloy Steel | Coating Y/N | NA |
---|---|---|---|---|---|
Groove Shape | Spiral | Base Blade Y/N | NA | Diameter tolerance(mm) | 0~0.005 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy