(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Spiral Reamers - End Mill Shank, Blind Hole Machining, CER

Carbide Spiral Reamers - End Mill Shank, Blind Hole Machining, CER
  • Volume Discount

A solid type. A reamer for complete blind holes that's capable of cleanly processing the bottom surface. End mill shank is adopted.

Part Number

Configured Part Number is shown.

Part Number
CER030
CER031
CER032
CER033
CER034
CER035
CER036
CER037
CER038
CER039
CER040
CER041
CER042
CER043
CER044
CER045
CER046
CER047
CER048
CER049
CER050
CER051
CER052
CER053
CER054
CER055
CER056
CER057
CER058
CER059
CER060
CER061
CER062
CER063
CER064
CER065
CER066
CER067
CER068
CER069
CER070
CER071
CER072
CER073
CER074
CER075
CER076
CER077
CER078
CER079
CER080
CER081
CER082
CER083
CER084
CER085
CER086
CER087
CER088
CER089
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Length under neck
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Internal Diameter
(mm)
Diameter tolerance details
1 Piece(s)Available

12 Days or more

320350.2603φ1.0+0.002~+0.006
1 Piece(s)Available

12 Days or more

3.120350.2604φ1.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.220350.2604φ1.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.320350.2604φ1.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.420350.2604φ1.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.520350.2604φ1.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.620350.2604φ1.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.720350.2604φ1.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.820350.2604φ1.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

3.920350.2604φ1.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

420350.2604φ1.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.126450.2755φ2.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.226450.2755φ2.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.326450.2755φ2.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.426450.2755φ2.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.526450.2755φ2.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.626450.2755φ2.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.726450.2755φ2.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.826450.2755φ2.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

4.926450.2755φ2.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

526450.2755φ2.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.126650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.226650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.326650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.426650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.526650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.626650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.726650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.826650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.926650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

626650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

6.126700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.226700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.326700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.426700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.526700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.626700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.726700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.826700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.926700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

726700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.126850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.226850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.326850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.426850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.526850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.626850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.726850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.826850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.926850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

826850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.126900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.226900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.326900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.426900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.526900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.626900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.726900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.826900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.926900.313510φ4.5+0.006~+0.012

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N Available Number of flutes NT 4
Tool Material Type Carbide Diameter tolerance m5 Tip chamfer angle 45°
Torsional Angle 30°R

Additional Products in this Category

Tech Support