(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Carbide Spiral Reamers - Blind Hole Machining, with Oil Hole, CEOR

Carbide Spiral Reamers - Blind Hole Machining, with Oil Hole, CEOR
  • Volume Discount

A solid type. A reamer for complete blind holes that's capable of cleanly processing the bottom surface. End mill shank is adopted. Shape with oil hole discharges cutting chips smoothly.

Part Number

Configured Part Number is shown.

Part Number
CEOR050
CEOR051
CEOR052
CEOR053
CEOR054
CEOR055
CEOR056
CEOR057
CEOR058
CEOR059
CEOR060
CEOR061
CEOR062
CEOR063
CEOR064
CEOR065
CEOR066
CEOR067
CEOR068
CEOR069
CEOR070
CEOR071
CEOR072
CEOR073
CEOR074
CEOR075
CEOR076
CEOR077
CEOR078
CEOR079
CEOR080
CEOR081
CEOR082
CEOR083
CEOR084
CEOR085
CEOR086
CEOR087
CEOR088
CEOR089
CEOR090
CEOR091
CEOR092
CEOR093
CEOR094
CEOR095
CEOR096
CEOR097
CEOR098
CEOR099
CEOR100
CEOR101
CEOR102
CEOR103
CEOR104
CEOR105
CEOR106
CEOR107
CEOR108
CEOR109
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter
(mm)
Groove Length
(mm)
Length under neck
(mm)
Chamfer length
(mm)
Overall Length L
(mm)
Handle Diameter D
(mm)
Internal Diameter
(mm)
Diameter tolerance details
1 Piece(s)Available

12 Days or more

526450.2755φ2.5+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.126650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.226650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.326650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.426650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.526650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.626650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.726650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.826650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

5.926650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

626650.21006φ3.0+0.004~+0.009
1 Piece(s)Available

12 Days or more

6.126700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.226700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.326700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.426700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.526700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.626700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.726700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.826700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

6.926700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

726700.31108φ3.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.126850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.226850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.326850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.426850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.526850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.626850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.726850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.826850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

7.926850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

826850.31258φ4.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.126900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.226900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.326900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.426900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.526900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.626900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.726900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.826900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

8.926900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

926900.313510φ4.5+0.006~+0.012
1 Piece(s)Available

12 Days or more

9.1311000.315010φ5.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

9.2311000.315010φ5.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

9.3311000.315010φ5.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

9.4311000.315010φ5.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

9.5311000.315010φ5.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

9.6311000.315010φ5.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

9.7311000.315010φ5.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

9.8311000.315010φ5.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

9.9311000.315010φ5.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

10311000.315010φ5.0+0.006~+0.012
1 Piece(s)Available

12 Days or more

10.1311050.316012φ5.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

10.2311050.316012φ5.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

10.3311050.316012φ5.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

10.4311050.316012φ5.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

10.5311050.316012φ5.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

10.6311050.316012φ5.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

10.7311050.316012φ5.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

10.8311050.316012φ5.0+0.007~+0.015
1 Piece(s)Available

12 Days or more

10.9311050.316012φ5.0+0.007~+0.015

Loading...

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel Coating Y/N NA
Groove Shape Spiral Base Blade Y/N Available Number of flutes NT 4
Tool Material Type Carbide Diameter tolerance m5 Tip chamfer angle 45°
Torsional Angle 30°R

Additional Products in this Category

Tech Support