(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Jet Tap Set, Cobalt High Speed Steel, EA829DT-11

Spiral Flute Taps - Jet Tap Set, Cobalt High Speed Steel, EA829DT-11
  • Volume Discount

[Product Specifications]
・Set of 1pc for each size of spiral tap (for blind hole) and jet tap (for through hole).
・Size-M3x0.5・M4x0.7・M5x0.8・M6x1.0・M8x1.25・M10x1.5・M12x1.75
・Material-CO-HSS
・ISO

Part Number

Configured Part Number is shown.

EA829DT-11

Part Number
EA829DT-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829DT-11 in the Spiral Flute Taps - Jet Tap Set, Cobalt High Speed Steel, EA829DT-11 series.

Additional Products in this Category

Tech Support