(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - High Speed Steel, Long Shank, EX-LT-SUS-SFT

Spiral Flute Taps - High Speed Steel, Long Shank, EX-LT-SUS-SFT
  • Volume Discount

Suitable for blind holes for stainless steel, heat resistant steel, nickel chromium manganese steel, etc. Well suited for materials such as carbon steel, alloy steel, etc.

PDF

Part Number

Configured Part Number is shown.

Part Number
EX-LT-SUS-SFT-M8X1.25X150
EX-LT-SUS-SFT-M10X1.5X150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M81.25376.22215920
1 Piece(s)Available

17 Days or more

M101.54172415929
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Stainless steel (SUS) / Copper (Cu) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated L(mm) 150
Accuracy OH3 Number of Grooves 3 Surface Treatment Oxidizing
Protrusion Available

Additional Products in this Category

Tech Support