(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - For Non-Ferrous Metals, Deep Hole Machining, EX-B-DH-SFT

Spiral Flute Taps - For Non-Ferrous Metals, Deep Hole Machining, EX-B-DH-SFT
  • Volume Discount

Suitable for cases where damage to the tap due to jamming of chips and galling of female threads are likely to occur in a blind hole.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX-B-DH-SFT-OH2-M8X1.25
EX-B-DH-SFT-OH2-M10X1.5
EX-B-DH-SFT-OH2-M16X1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Protrusion Tool No.
1 Piece(s)Available

8 Days or more

M81.2570376.213Available19101
1 Piece(s)Available

8 Days or more

M101.57541715Available19121
1 Piece(s)Available

8 Days or more

M161.5955212.520-19208

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Accuracy OH2
Number of Grooves 3

Additional Products in this Category

Tech Support