(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Spiral Flute Taps - Spiral Claw 300, TiCN Coated, EX0DMJ

Spiral Flute Taps - Spiral Claw 300, TiCN Coated, EX0DMJ
  • Volume Discount

[Features]
· A high-productivity tap tool.
· Long tool life and excellent chip processing provide high stability.
· TiCN coating with high wear resistance provides less wear and longer service life.
· Taps are available for each work material, making selection easy.
[Applications]
· For blind hole machining.
· Work materials: Stainless steel, steel.
[Material]
· High-Speed Steel (HSS-E)

Part Number

Configured Part Number is shown.

Part Number
EX0DMJ1-M3
EX0DMJ1-M5
EX0DMJ1-M6
EX0DMJ2-M10
EX0DMJ2-M12
EX0DMJ2-M20
EX0DMJ2-M24
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size (Nominal) Pitch (P), Thread Count
(mm)
Overall Length (L)
(mm)
shank diameter
(mm)
Thread Length
(mm)
Pilot Hole Dia.
(mm)
Trusco Code Shank square part
(mm)
1 Piece(s)Available

8 Days or more

M30.546462.5607-93933.2
1 Piece(s)Available

8 Days or more

M50.8605.584.2607-94154.5
1 Piece(s)Available

8 Days or more

M61626105607-94234.5
1 Piece(s)Available

8 Days or more

M101.5757158.5607-94315.5
1 Piece(s)Available

8 Days or more

M121.75828.51610.25607-94406.5
1 Piece(s)Available

8 Days or more

M202.5105152517.5607-947412
1 Piece(s)Available

8 Days or more

M243120193021607-948215

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads (Lcf) 2P Tap Model Spiral Tap
Bore Model For blind hole Coating Presence Available Coating Type TiCN
Accuracy 6H

Additional Products in this Category

Tech Support