(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Deep Hole Machining, High Speed Steel, SUS-DH-SFT

Spiral Flute Taps - Deep Hole Machining, High Speed Steel, SUS-DH-SFT
  • Volume Discount

Ideal for deep-hole processing of stainless steel over 2D

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS-DH-SFT-OH2-M2.6X0.45
SUS-DH-SFT-OH3-M10X1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

M2.60.4544OH2-3148301416
1 Piece(s)Available

8 Days or more

M101.575OH3417158301442

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type Vanadium high-speed steel
Work material Stainless steel (SUS) / Copper (Cu) / Thermoplastic plastic (vinyl chloride, nylon, etc.) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated Surface Treatment Oxidizing

Additional Products in this Category

Tech Support