(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Pliers-High Grade

Pliers-High Grade
  • Volume Discount

[Features]
· Used when cutting or bending iron or copper wire, etc.

Part Number

Configured Part Number is shown.

Part Number
CR-SM-SC8
CR-SM-SC9C
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Standard
(")
Details Type
1 Piece(s)Available

7 Days or more

2032.58Non-crimping type
1 Piece(s)Available

7 Days or more

22939Crimping Type

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without spring NA
Main body: option Main Body

Additional Products in this Category

Tech Support