(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stripper Blade PA-30

Stripper Blade PA-30
  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
•Spring : Included
For complete product overview and details on Stripper Blade PA-30, see the sections below:

PDF

Part Number

Configured Part Number is shown.

PA-30

 
Part Number
PA-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 170
With or without spring Available Set / Single Item Single Item Main body: option Main Body
Weight(g) 206 Features By holding the grip, a flat cable with a width of 12 mm or less can easily be stripped in a single action. Includes a stopper that can freely adjust the strip length between 2 and 20 mm. A single wire strip of AWG 20-10 can be created. A wire cutter is included.

Please check the type/dimensions/specifications of the part PA-30 in the Stripper Blade PA-30 series.

Additional Products in this Category

Tech Support